English
Deutsch
Français
Italiano
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
www.weidmueller.com
  Product wizard  |   Help 
0
0
Quick access
Catalogue status: Apr 25, 2017
RS 485 / RS 422 surge protection without alert contact

Under the protection of the data protection RS 485 come the following signals:

  • Protection for wire connected serial data transmission – RS 485 or RS 422
  • Pluggable arrester, with no-interrupt and impedance-neutral plug-in and pull-out
  • Low residual voltage
  • Can be used in accordance with the IEC 62305 and IEC61643-22 installation standards
  • Can be tested with the V-TEST testing device
  • Integrated PE foot, safely discharges up to 20 kA (8/20 μs) and 2.5 kA (10/350 μs) to PE



Products:

Order No.: 8924670000
Type: VSPC RS485 2CH
Version:
Surge voltage arrester, 5 V, 5 V, 450 mA, IEC 61643-21