English
Deutsch
Français
Italiano
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
www.weidmueller.com
  Product wizard  |   Help 
0
0
Quick access
Catalogue status: Nov 3, 2017
VSSC4 surge protection terminal with varistor (12 V, 24 V, 48 V, 60 V, 120 V, 150 V and 240 V MOV)
Overvoltage protection with individual components

with varistors in terminal design

The metal-oxide varistors can be used in terminal design. They are approved for a maximum sine-wave-form power-frequency operating voltage, which is printed on the component. Any voltages greater than the permitted maximum are discharged safely within 25 ns. Varistors are used for medium to high power.



Products:

Order No.: 1063950000
Type of connection: Slotted 0.8 x 4
Type: VSSC4 MOV 12VDC
Version:
Surge protection for instrumentation and control, 12 V, 20 A, IEC 61643-21
 
Order No.: 1063960000
Type of connection: Slotted 0.8 x 4
Type: VSSC4 MOV 24VAC/DC
Version:
Surge protection for instrumentation and control, 24 V, 34 V, 20 A, IEC 61643-21
 
Order No.: 1063970000
Type of connection: Slotted 0.8 x 4
Type: VSSC4 MOV 48VAC/DC
Version:
Surge protection for instrumentation and control, 48 V, 68 V, 20 A, IEC 61643-21
 
Order No.: 1063980000
Type of connection: Slotted 0.8 x 4
Type: VSSC4 MOV 60VAC/DC
Version:
Surge protection for instrumentation and control, 60 V, 85 V, 20 A, IEC 61643-21
 
Order No.: 1063990000
Type of connection: Slotted 0.8 x 4
Type: VSSC4 MOV 120VAC/DC
Version:
Surge protection for instrumentation and control, 120 V, 170 V, 20 A, IEC 61643-21
 
Order No.: 1064010000
Type of connection: Slotted 0.8 x 4
Type: VSSC4 MOV 150VAC/DC
Version:
Surge protection for instrumentation and control, 150 V, 212 V, 20 A, IEC 61643-21
 
Order No.: 1064020000
Type of connection: Slotted 0.8 x 4
Type: VSSC4 MOV 240VAC/DC
Version:
Surge protection for instrumentation and control, 240 V, 339 V, 20 A, IEC 61643-21