Catalogue status: Sep 8, 2017
Size 8
For the screw connection, the wire connection level is designed as a screw element. All screw connections are equipped with a wire protection spring (with the exception of size 1).

Number of poles: 24
Rated current: 16 A
Rated voltage: 500 V
Nominal voltage acc. to UL/CSA: 600 V AC/DC
Screw connection


Products:

Type: HDC HE 24 FS
Order No.: 1211300000
Version:
HDC insert, Female, 500 V, 16 A, No. of poles: 24, Screw connection, Size: 8
 
Type: HDC HE 24 MS
Order No.: 1211100000
Version:
HDC insert, Male, 500 V, 16 A, No. of poles: 24, Screw connection, Size: 8