English
Deutsch
Français
Italiano
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
www.weidmueller.com
  Product wizard  |   Help 
0
0
Quick access
Catalogue status: Apr 24, 2017
Base elements for the VSPC pluggable components

The VARITECTOR SPC features a pluggable arrester which can be easily replaced or tested without any re-wiring. The V-TEST testing device enables an easy observance of maintenance intervals. The simple snap-on VSPC BASE  allows for convenient mounting while simultaneously establishing a PE contact via the mounting rail. Featuring both, simple operation and high packaging density, the VSPC provides high-quality surge protection for all I&C signals. A coloured voltage marking allows maintenance staff to quickly identify the unit in the cabinet.
This product line also features a complete range of accessories, such as the V-GROUND for earthing all sensor signals or the V-TEST connector for circuit measurements. A VSPC Locking Clip also fixes the pluggable arrester on the base to withstand even extreme loads.
The VSPC R monitoring modules have an integrated message function which is monitored and controlled via the VSPC CONTROL UNIT.
The base element with plugged-in arrester has a total height of 69 mm.



Icon
Icon
Icon