English
Deutsch
Français
Italiano
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
www.weidmueller.com
  Product wizard  |   Help 
0
0
Quick access
Catalogue status: Feb 9, 2018
Tension clamp connection
TERMSERIES relay module, complete modules consisting of
a relay and a base with AC/DC/UC coils,
available in different versions:
  • With screw and tension-clamp connection
  • AgNi contact, optionally with hard gold-plated contacts
  • 1 and 2 COs
  • Optionally with multiple-voltage input: 24...230 V UC
  • With various protective circuits
    in the input (free-wheel diode, RC element)
  • Illuminated ejection lever



Products:

Rated control voltage:
Rated control voltage: 5 V DC ±20 %
Type: TRZ 5VDC 2CO AU
Order No.: 1123830000
Version:
TERMSERIES, Relay module, No. of contacts: 2 CO contact AgNi 5µm Au, Rated control voltage: 5 V DC ±20 %, Continuous current: 8 A, Tension clamp connection
 
Rated control voltage: 12 V DC ±20 %
Type: TRZ 12VDC 2CO AU
Order No.: 1123840000
Version:
TERMSERIES, Relay module, No. of contacts: 2 CO contact AgNi 5µm Au, Rated control voltage: 12 V DC ±20 %, Continuous current: 8 A, Tension clamp connection
 
Rated control voltage: 24 V DC ±20 %
Type: TRZ 24VDC 2CO AU
Order No.: 1123850000
Version:
TERMSERIES, Relay module, No. of contacts: 2 CO contact AgNi 5µm Au, Rated control voltage: 24 V DC ±20 %, Continuous current: 8 A, Tension clamp connection
 
Rated control voltage: 24 V UC ±10 %
Type: TRZ 24VUC 2CO AU
Order No.: 1123870000
Version:
TERMSERIES, Relay module, No. of contacts: 2 CO contact AgNi 5µm Au, Rated control voltage: 24 V UC ±10 %, Continuous current: 8 A, Tension clamp connection
 
Rated control voltage: 48 V UC ±10 %
Type: TRZ 48VUC 2CO AU
Order No.: 1123880000
Version:
TERMSERIES, Relay module, No. of contacts: 2 CO contact AgNi 5µm Au, Rated control voltage: 48 V UC ±10 %, Continuous current: 8 A, Tension clamp connection
 
Rated control voltage: 60 V UC ±10 %
Type: TRZ 60VUC 2CO AU
Order No.: 1123890000
Version:
TERMSERIES, Relay module, No. of contacts: 2 CO contact AgNi 5µm Au, Rated control voltage: 60 V UC ±10 %, Continuous current: 8 A, Tension clamp connection
 
Rated control voltage: 120 V UC ±10 %
Type: TRZ 120VUC 2CO AU
Order No.: 1123900000
Version:
TERMSERIES, Relay module, No. of contacts: 2 CO contact AgNi 5µm Au, Rated control voltage: 120 V UC ±10 %, Continuous current: 8 A, Tension clamp connection
 
Rated control voltage: 230 V UC ±5 %
Type: TRZ 230VUC 2CO AU
Order No.: 1123910000
Version:
TERMSERIES, Relay module, No. of contacts: 2 CO contact AgNi 5µm Au, Rated control voltage: 230 V UC ±5 %, Continuous current: 8 A, Tension clamp connection
 
Rated control voltage: 120 V AC ±10 %
Type: TRZ 120VAC RC 2CO AU
Order No.: 1123920000
Version:
TERMSERIES, Relay module, No. of contacts: 2 CO contact AgNi 5µm Au, Rated control voltage: 120 V AC ±10 %, Continuous current: 8 A, Tension clamp connection
 
Rated control voltage: 230 V AC ±5 %
Type: TRZ 230VAC RC 2CO AU
Order No.: 1123930000
Version:
TERMSERIES, Relay module, No. of contacts: 2 CO contact AgNi 5µm Au, Rated control voltage: 230 V AC ±5 %, Continuous current: 8 A, Tension clamp connection
 
Rated control voltage: 24…230 V UC ±10 %
Type: TRZ 24-230VUC 2CO AU
Order No.: 1123940000
Version:
TERMSERIES, Relay module, No. of contacts: 2 CO contact AgNi 5µm Au, Rated control voltage: 24…230 V UC ±10 %, Continuous current: 8 A, Tension clamp connection