Screw connection
TERMSERIES solid-state relay modules consisting of
a solid-state relay and a base with AC/DC/UC input;
available in different versions:
  • With screw and tension-clamp connection
  • With AC and DC outputs
  • In 6.4 mm and 12.8 mm width
  • Optionally with multiple-voltage input: 24 to 230 V UC
  • With various protective circuits
    in the input (free-wheel diode, RC element)
  • Illuminated ejection lever



Products:

Rated control voltage:
Order No.: 1990960000
Type: TOS 24VDC 24VDC5A
Rated control voltage: 24 V DC ±20 %
Version:
TERMSERIES, solid-state relais, 1 NO contact (MOS-FET), Rated control voltage: 24 V DC ±20 % , Rated switching voltage: 3...33 V DC, Continuous current: 5 A, Screw connection
 
Order No.: 1990970000
Type: TOS 24-230VUC 24VDC5A
Rated control voltage: 24…230 V UC ±10 %
Version:
TERMSERIES, solid-state relais, 1 NO contact (MOS-FET), Rated control voltage: 24…230 V UC ±10 % , Rated switching voltage: 3...33 V DC, Continuous current: 5 A, Screw connection