Standard version for machine construction
Many applications in plant and control engineering call for one power unit output to be distributed over several circuits.
IEC 60204-1 prescribes protection in the form of fuses. Switched-mode power units have a limited output current dynamic and therefore - apart from miniature circuit-breakers, which can be used in certain situations only - electronic fuses are the only alternative.
The maxGUARD products ensure an optimum solution in terms of the static and dynamic breaking behaviour.


Products:

Order No.: 2080420000
Type: AMG ELM-1F
Version:
Electronic load monitoring, 1.00 A, 24 V DC
 
Order No.: 2491270000
Type: AMG ELM-1F CL2
Version:
Electronic fuse, 1.00 A, 24 V DC
 
Order No.: 2080480000
Type: AMG ELM-2F
Version:
Electronic load monitoring, 2.00 A, 24 V DC
 
Order No.: 2491280000
Type: AMG ELM-2F CL2
Version:
Electronic fuse, 2.00 A, 24 V DC
 
Order No.: 2080490000
Type: AMG ELM-4F
Version:
Electronic load monitoring, 4.00 A, 24 V DC
 
Order No.: 2491290000
Type: AMG ELM-4F CL2
Version:
Electronic fuse, 4.00 A, 24 V DC
 
Order No.: 2080500000
Type: AMG ELM-6F
Version:
Electronic load monitoring, 6.00 A, 24 V DC
 
Order No.: 2080600000
Type: AMG ELM-8F
Version:
Electronic load monitoring, 8.00 A, 24 V DC
 
Order No.: 2080650000
Type: AMG ELM-10F
Version:
Electronic load monitoring, 10.00 A, 24 V DC
 
Order No.: 2080360000
Type: AMG ELM-6
Version:
Electronic load monitoring, 6.00 A, 24 V DC
 
Order No.: 2080410000
Type: AMG ELM-12
Version:
Electronic load monitoring, 12.00 A, 24 V DC
 
Order No.: 2080750000
Type: AMG ELM-Q2222
Version:
Electronic load monitoring, 24 V DC
 
Order No.: 2081650000
Type: AMG ELM-Q2244
Version:
Electronic load monitoring, 24 V DC
 
Order No.: 2081820000
Type: AMG ELM-Q2266
Version:
Electronic load monitoring, 24 V DC
 
Order No.: 2080880000
Type: AMG ELM-Q4444
Version:
Electronic load monitoring, 24 V DC
 
Order No.: 2080920000
Type: AMG ELM-Q6666
Version:
Electronic load monitoring, 24 V DC
 
Order No.: 2081870000
Type: AMG FIM-0
Version:
Feed-in module, 24 V DC
 
Order No.: 2081880000
Type: AMG FIM-C
Version:
Feed-in module, 24 V DC
 
Order No.: 2081890000
Type: AMG AM
Version:
Alarm module, 24 V DC
 
Order No.: 2081900000
Type: AMG CM
Version:
Control module, 24 V DC
 
Order No.: 2122920000
Type: AMG PD
Version:
Potential distributor
 
Order No.: 2122930000
Type: AMG MD
Version:
Potential distributor
 
Order No.: 2122910000
Type: AMG OD
Version:
Potential distributor
 
Order No.: 2122940000
Type: AMG XMD
Version:
Potential distributor
 
Order No.: 2123050000
Type: AMG DIS
Version:
Potential distributor
 
Order No.: 2123000000
Type: AMG PP
Version:
Seperation plate