Rod current transformer

Current transformers convert "high" currents (<750 A) of a 1- or 3-phases network into
"low" currents (5 A or 1 A).

Our Power Monitor (51A) or the current measuring transformer series WAS(Z) CMA/CMR
require these current transformers to record and convert the
electrical parameters.

In such cases, Weidmüller uses the proven current transformers from MBS; these
ideally round off the Weidmüller portfolio.

The cable-type current transformers can also be quickly retrofitted
in existing systems.

The pluggable current transformers are particularly suitable for installing
on the busbar.




Products:

Order No.: 2421100000
Type: CMA-22-50-5A-1VA-1
Version:
Current-measuring transducer, Primary current: 50 A, Secondary current : 5 A, 1 VA, Tolerance class: 1
 
Order No.: 1482140000
Type: CMA-22-60-5A-1,5VA-1
Version:
Current-measuring transducer, Primary current: 60 A, Secondary current : 5 A, 1.5 VA, Tolerance class: 1
 
Order No.: 2421080000
Type: CMA-22-75-5A-1,5VA-1
Version:
Current-measuring transducer, Primary current: 75 A, Secondary current : 5 A, 1.5 VA, Tolerance class: 1
 
Order No.: 1482150000
Type: CMA-22-100-5A-2,5VA-0,5
Version:
Current transformer, Primary current: 100 A, Secondary current : 5 A, 2.5 VA, Tolerance class: 0,5
 
Order No.: 2421070000
Type: CMA-22-100-5A-1,5VA-1
Version:
Current-measuring transducer, Primary current: 100 A, Secondary current : 5 A, 1.5 VA, Tolerance class: 1
 
Order No.: 2421060000
Type: CMA-22-150-5A-1,5VA-1
Version:
Current-measuring transducer, Primary current: 150 A, Secondary current : 5 A, 1.5 VA, Tolerance class: 1
 
Order No.: 1482170000
Type: CMA-22-250-5A-5VA-0,5
Version:
Current-measuring transducer, Primary current: 250 A, Secondary current : 5 A, 5 VA, Tolerance class: 0,5
 
Order No.: 2421110000
Type: CMA-22-200-5A-2,5VA-0,5
Version:
Current-measuring transducer, Primary current: 200 A, Secondary current : 5 A, 2.5 VA, Tolerance class: 0,5
 
Order No.: 2421370000
Type: CMA-22-200-5A-2,5VA-1
Version:
Current-measuring transducer, Primary current: 200 A, Secondary current : 5 A, 2.5 VA, Tolerance class: 1
 
Order No.: 2421050000
Type: CMA-22-250-5A-5VA-1
Version:
Current-measuring transducer, Primary current: 250 A, Secondary current : 5 A, 5 VA, Tolerance class: 1
 
Order No.: 2421000000
Type: CMA-22-300-5A-5VA-0,5
Version:
Current-measuring transducer, Primary current: 300 A, Secondary current : 5 A, 5 VA, Tolerance class: 0,5
 
Order No.: 2421040000
Type: CMA-22-300-5A-5VA-1
Version:
Current-measuring transducer, Primary current: 300 A, Secondary current : 5 A, 5 VA, Tolerance class: 1
 
Order No.: 2421010000
Type: CMA-22-400-5A-5VA-0,5
Version:
Current-measuring transducer, Primary current: 400 A, Secondary current : 5 A, 5 VA, Tolerance class: 0,5
 
Order No.: 1482220000
Type: CMA-22-500-5A-5VA-0,5
Version:
Current-measuring transducer, Primary current: 500 A, Secondary current : 5 A, 5 VA, Tolerance class: 0,5
 
Order No.: 1482180000
Type: CMA-22-600-5A-5VA-0,5
Version:
Current-measuring transducer, Primary current: 600 A, Secondary current : 5 A, 5 VA, Tolerance class: 0,5