English
Deutsch
Français
Italiano
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
www.weidmueller.com
  Product wizard 
0
0
Quick access
Catalogue status: May 18, 2018
Solutions for Yokogawa
The use of Weidmüller interfaces in control cabinets enables clear and simple connections between the sensors/actuators of DCS Yokogawa cards. Eliminating the risk of wiring mistakes, saving space in cabinets and reducing the time it takes to build cabinets, are some of the installers' main objectives. The interfaces also offer additional features which provide numerous benefits such as:

  • Redundancy: the interfaces have 2 40-pole (KS) or 50-pole (AKB) connectors for redundancy purposes.
  • Many of the interfaces activate a relay to indicate if one of the two possible power sources has dropped below a value of approximately 12 V.
  • The cards can be mounted via tension clamp or screw connection.
  • The interfaces can be adequately coated to withstand corrosive environments with a G3 rating (on request)
  • Multiple functions are integrated: isolators, fuses with status indicator, relay and status LEDs.
This is just a small sample. Other products are also available.

Product group overview