English
Deutsch
Français
Italiano
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
www.weidmueller.com
  Product wizard  |   Help 
0
0
Quick access
Industrial Ethernet product-configurator
Catalogue status: Aug 11, 2017
Railway cable M12 - Huber+Suhner
Assembled IE cables, railway cable, Cat. 5, PUR, black, M12


Products:

Length:
Length: 1.5 m
Order No.: 2464200015
Type: IE-C6GB8RB0015XCSXCS-E
Version:
System cable, M12 X-type IP 67 straight male, M12 X-type IP 67 straight male, Cat.6A / Class EA (ISO/IEC 11801 2010), Radox EM 104, 1.5 m
 
Length: 3 m
Order No.: 2464200030
Type: IE-C6GB8RB0030XCSXCS-E
Version:
System cable, M12 X-type IP 67 straight male, M12 X-type IP 67 straight male, Cat.6A / Class EA (ISO/IEC 11801 2010), Radox EM 104, 3 m
 
Length: 5 m
Order No.: 2464200050
Type: IE-C6GB8RB0050XCSXCS-E
Version:
System cable, M12 X-type IP 67 straight male, M12 X-type IP 67 straight male, Cat.6A / Class EA (ISO/IEC 11801 2010), Radox EM 104, 5 m
 
Length: 6 m
Order No.: 2464200060
Type: IE-C6GB8RB0060XCSXCS-E
Version:
System cable, M12 X-type IP 67 straight male, M12 X-type IP 67 straight male, Cat.6A / Class EA (ISO/IEC 11801 2010), Radox EM 104, 6 m
 
Length: 7 m
Order No.: 2464200070
Type: IE-C6GB8RB0070XCSXCS-E
Version:
System cable, M12 X-type IP 67 straight male, M12 X-type IP 67 straight male, Cat.6A / Class EA (ISO/IEC 11801 2010), Radox EM 104, 7 m
 
Length: 10 m
Order No.: 2464200100
Type: IE-C6GB8RB0100XCSXCS-E
Version:
System cable, M12 X-type IP 67 straight male, M12 X-type IP 67 straight male, Cat.6A / Class EA (ISO/IEC 11801 2010), Radox EM 104, 10 m
 
Length: 19 m
Order No.: 2464200190
Type: IE-C6GB8RB0190XCSXCS-E
Version:
System cable, M12 X-type IP 67 straight male, M12 X-type IP 67 straight male, Cat.6A / Class EA (ISO/IEC 11801 2010), Radox EM 104, 19 m
 
Length: 21 m
Order No.: 2464200210
Type: IE-C6GB8RB0210XCSXCS-E
Version:
System cable, M12 X-type IP 67 straight male, M12 X-type IP 67 straight male, Cat.6A / Class EA (ISO/IEC 11801 2010), Radox EM 104, 21 m
 
Length: 23 m
Order No.: 2464200230
Type: IE-C6GB8RB0230XCSXCS-E
Version:
System cable, M12 X-type IP 67 straight male, M12 X-type IP 67 straight male, Cat.6A / Class EA (ISO/IEC 11801 2010), Radox EM 104, 23 m
 
Length: 25 m
Order No.: 2464200250
Type: IE-C6GB8RB0250XCSXCS-E
Version:
System cable, M12 X-type IP 67 straight male, M12 X-type IP 67 straight male, Cat.6A / Class EA (ISO/IEC 11801 2010), Radox EM 104, 25 m
 
Length: 30 m
Order No.: 2464200300
Type: IE-C6GB8RB0300XCSXCS-E
Version:
System cable, M12 X-type IP 67 straight male, M12 X-type IP 67 straight male, Cat.6A / Class EA (ISO/IEC 11801 2010), Radox EM 104, 30 m
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
???Procat.Catalog.GroupFilter.ResetConfirm???