ACT20M series

The externally supplied ACT20M…, ACT20P… , MAS RPS/RPSH and WAS/WAZ 4/5 signal converters/supply isolators for transmitting, isolating and converting standardised DC current signals are optionally available in widths of 6 mm (ACT20M…), 12.5 mm (WAS/WAZ4, ACT20P…) or 17.5 mm (WAS/WAZ5…).

The input and output circuits and the voltage supply are completely electrically isolated.
The input signal is converted into a DC current or voltage value.
WAVESERIES signal converters are optionally available with a limiting frequency of 10 Hz (WAS/ WAZ4) or 20 kHz (WAS/WAZ5) for fast signal processing.

The MAS/RPS/RPSH supply isolators can supply external 2-wire sensors (ACT20P 2-/3-wire sensors) and are optionally suitable for transmitting HART protocols (MAS RPSH, ACT20P).

The 24 VDC supply voltage can be cross-connected on the module side via the CH20M BUS PROFILE (ACT20M series) or using the ZQV4N (MAS) or ZQV 2.5N (WAS/WAZ) pluggable jumpers. International approvals such as ATEX zone 2, UL C1D2 and FM Div2 also enable use in explosive risk zones.




Products:

Order No.: 1175980000
Type: ACT20M-CI-CO-S
Version:
Signal converter/insulator, Signal converter/isolator, 3-way isolator, 24 V DC ± 30 %
 
Order No.: 1175990000
Type: ACT20M-CI-2CO-S
Version:
Signal duplicator/isolator, Signal distributor, 3-way isolator, 24 V DC ± 30 %