English
Deutsch
Français
Italiano
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
www.weidmueller.com
  Product wizard  |   Help 
0
0
Quick access
Catalogue status: Jun 16, 2017
Binary signals without alert contact, also for EX ia applications
Binary signal (SL – Symmetrical Load) protection includes the following signals:
  • Switching signals with and without a common reference potential , e.g. 5 V...24 V...60 V
  • Two-conductor systems usually involve a common reference potential of binary sensors, actuators and indicators such as limit switches, buttons, position sensors, photoelectric barriers, contactors, solenoid valves, indicator lamps, etc.
  • Pluggable arrester, for interruption-free and impedance-neutral plug-in and pull-out
  • Can be tested with V-TEST testing device
  • Space-saving design for up to 4 binary signals
  • Version with floating-earth PE connection used to avoid interference currents that result from differences in voltage potential
  • For use in compliance with the IEC 62305 and IEC 61643-22 installation standards (D1, C1, C2 and C3)
  • Integrated PE foot safely discharges up to 20 kA (8/20 μs) and 2.5 kA (10/350 μs) to the PE
  • Colour coding of the voltage levels for fast identification in the cabinet
  • Safety function through coding elements for different voltage levels



Products:

Type: VSPC 2SL 12VAC EX
Order No.: 8953630000
Version:
Surge voltage arrester, 12 V, 16 V, 250 mA, IEC 61643-21, IEC 62305, DIN EN 60079-0.2009, DIN EN 60079-11:2007, DIN EN 60079-26:2007, DIN EN 61241-11:2006
 
Type: VSPC 2SL 12VDC
Order No.: 8924230000
Version:
Surge voltage arrester, 12 V, 300 mA, IEC 61643-21
 
Type: VSPC 2SL 12VDC EX
Order No.: 8953620000
Version:
Surge voltage arrester, 12 V, 250 mA, IEC 61643-21, IEC 62305, DIN EN 60079-0.2009, DIN EN 60079-11:2007, DIN EN 60079-26:2007, DIN EN 61241-11:2006
 
Type: VSPC 2SL 24VAC
Order No.: 8924350000
Version:
Surge voltage arrester, 24 V, 34 V, 300 mA, IEC 61643-21
 
Type: VSPC 2SL 24VDC
Order No.: 8924330000
Version:
Surge voltage arrester, 24 V, 300 mA, IEC 61643-21
 
Type: VSPC 2SL 24VDC EX
Order No.: 8953670000
Version:
Surge voltage arrester, 24 V, 250 mA, IEC 61643-21, IEC 62305, DIN EN 60079-0.2009, DIN EN 60079-11:2007, DIN EN 60079-26:2007, DIN EN 61241-11:2006
 
Type: VSPC 2SL 48VAC
Order No.: 8924370000
Version:
Surge voltage arrester, 48 V, 68 V, 250 mA, IEC 61643-21
 
Type: VSPC 2SL 48VAC EX
Order No.: 8953640000
Version:
Surge voltage arrester, 48 V, 68 V, 250 mA, IEC 61643-21, IEC 62305, DIN EN 60079-0.2009, DIN EN 60079-11:2007, DIN EN 60079-26:2007, DIN EN 61241-11:2006
 
Type: VSPC 2SL 5VDC
Order No.: 8924210000
Version:
Surge voltage arrester, 5 V, 300 mA, IEC 61643-21
 
Type: VSPC 4SL 12VAC EX
Order No.: 1161150000
Version:
Surge voltage arrester, 12 V, 16 V, 300 mA, IEC 61643-21, IEC 62305, DIN EN 60079-0.2009, DIN EN 60079-11:2007, DIN EN 60079-26:2007, DIN EN 61241-11:2006
 
Type: VSPC 4SL 12VDC
Order No.: 8924220000
Version:
Surge voltage arrester, 12 V, 300 mA, IEC 61643-21
 
Type: VSPC 4SL 12VDC EX
Order No.: 1161170000
Version:
Surge voltage arrester, 12 V, 300 mA, IEC 61643-21, IEC 62305, DIN EN 60079-0.2009, DIN EN 60079-11:2007, DIN EN 60079-26:2007, DIN EN 61241-11:2006
 
Type: VSPC 4SL 24VAC
Order No.: 8924340000
Version:
Surge voltage arrester, 24 V, 34 V, 300 mA, IEC 61643-21
 
Type: VSPC 4SL 24VAC EX
Order No.: 1161180000
Version:
Surge voltage arrester, 24 V, 34 V, 300 mA, IEC 61643-21, IEC 62305, DIN EN 60079-0.2009, DIN EN 60079-11:2007, DIN EN 60079-26:2007, DIN EN 61241-11:2006
 
Type: VSPC 4SL 24VDC
Order No.: 8924320000
Version:
Surge voltage arrester, 24 V, 300 mA, IEC 61643-21
 
Type: VSPC 4SL 24VDC EX
Order No.: 1161190000
Version:
Surge voltage arrester, 24 V, 300 mA, IEC 61643-21, IEC 62305, DIN EN 60079-0.2009, DIN EN 60079-11:2007, DIN EN 60079-26:2007, DIN EN 61241-11:2006
 
Type: VSPC 4SL 48VAC
Order No.: 8924360000
Version:
Surge voltage arrester, 48 V, 68 V, 250 mA, IEC 61643-21
 
Type: VSPC 4SL 5VDC
Order No.: 8924200000
Version:
Surge voltage arrester, 5 V, 300 mA, IEC 61643-21
 
Type: VSPC 4SL 60VAC
Order No.: 8924380000
Version:
Surge voltage arrester, 60 V, 85 V, 200 mA, IEC 61643-21