English
Deutsch
Français
Italiano
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
www.weidmueller.com
  Product wizard  |   Help 
0
0
Quick access
Catalogue status: Jun 16, 2017
Energy analysis instruments
Evermore non-linear loads and system components are entering production facilities. They influence the mains frequency, phase shift and the amplitudes of the phases. This has an influence on the quality of the electrical energy and therefore on the system availability. Energy analysers, such as the Energy Analyser 550, measure all quality parameters of the electrical supply network: from the symmetry parameters through to the transients - and many more parameters besides.
With the Energy Analyser 550 you comprehensively test the quality of the electrical energy in your production facility and introduce optimisation steps to maximise the effectiveness and availability of your system.


Products:

Type: ENERGY ANALYSER D550
Order No.: 2425510000
Version:
Energy analyser, Class 0.5S, Supply voltage: 95 - 240 V AC, 135 - 340 V DC, Digital outputs: 2 as switch or pulse output, Protocol: TCP/IP, DHCP Client (BootP), Modbus/TCP (Port 502), ICMP (Ping), NTP, Modbus RTU over Ethernet (Port 8000), TFTP, Memory (Flash): 128 MB
 
Type: ENERGY ANALYSER D550-24
Order No.: 2489780000
Version:
Energy analyser, Class 0.5S, Supply voltage: 20 ... 50 V AC ±10%, 20 ... 70 V DC ±10%, Digital outputs: 2 as switch or pulse output, Protocol: TCP/IP, DHCP Client (BootP), Modbus/TCP (Port 502), ICMP (Ping), NTP, Modbus RTU over Ethernet (Port 8000), TFTP, Memory (Flash): 128 MB
 
Type: ENERGY ANALYSER 550
Order No.: 2425500000
Version:
Energy analyser, Class 0.2S, Supply voltage: 95 - 240 V AC, 80 - 300 V DC, Digital outputs: 2 as switch or pulse output, Protocol: TCP/IP, DHCP Client (BootP), Modbus/TCP (Port 502), ICMP (Ping), NTP, Profibus DP V0, SMTP, TFTP, FTP, SNMP, Memory (Flash): 256 MB
 
Type: ENERGY ANALYSER 750-24
Order No.: 2534160000
Version:
Energy analyser, Class 0.2S, Supply voltage: 48…110 V AC, 24…150 V DC, Digital outputs: 2 as switch or pulse output, Protocol: TCP/IP, DHCP Client (BootP), Modbus/TCP (Port 502), ICMP (Ping), NTP, Profibus DP V0, SMTP, TFTP, FTP, SNMP, Memory (Flash): 256 MB
 
Type: ENERGY ANALYSER 750-230
Order No.: 2534130000
Version:
Energy analyser, Class 0.2S, Supply voltage: 95 - 240 V AC, 80 - 300 V DC, Digital outputs: 2 as switch or pulse output, Protocol: TCP/IP, DHCP Client (BootP), Modbus/TCP (Port 502), ICMP (Ping), NTP, Profibus DP V0, SMTP, TFTP, FTP, SNMP, Memory (Flash): 256 MB