English
Deutsch
Français
Italiano
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
www.weidmueller.com
  Product wizard  |   Help 
0
0
Quick access
Catalogue status: Feb 9, 2018
with test button, without LED
Standard relay within the RIDERSERIES RCI.

  • 2 CO contacts
  • optionally: AC or DC coils
  • Relay with test button



Products:

Rated control voltage:
Rated control voltage: 12 V DC
Type: RCI484012
Order No.: 8870020000
Version:
RIDERSERIES RCI, Relay, No. of contacts: 2 CO contact with test button AgNi 90/10, Rated control voltage: 12 V DC, Continuous current: 8 A, Plug-in connection
 
Rated control voltage: 24 V DC
Type: RCI484024
Order No.: 8870030000
Version:
RIDERSERIES RCI, Relay, No. of contacts: 2 CO contact with test button AgNi 90/10, Rated control voltage: 24 V DC, Continuous current: 8 A, Plug-in connection
 
Rated control voltage: 48 V DC
Type: RCI484048
Order No.: 8870040000
Version:
RIDERSERIES RCI, Relay, No. of contacts: 2 CO contact with test button AgNi 90/10, Rated control voltage: 48 V DC, Continuous current: 8 A, Plug-in connection
 
Rated control voltage: 110 V DC
Type: RCI484110
Order No.: 8870050000
Version:
RIDERSERIES RCI, Relay, No. of contacts: 2 CO contact with test button AgNi 90/10, Rated control voltage: 110 V DC, Continuous current: 8 A, Plug-in connection
 
Rated control voltage: 24 V AC
Type: RCI484524
Order No.: 8870060000
Version:
RIDERSERIES RCI, Relay, No. of contacts: 2 CO contact with test button AgNi 90/10, Rated control voltage: 24 V AC, Continuous current: 8 A, Plug-in connection
 
Rated control voltage: 115 V AC
Type: RCI484615
Order No.: 8870070000
Version:
RIDERSERIES RCI, Relay, No. of contacts: 2 CO contact with test button AgNi 90/10, Rated control voltage: 115 V AC, Continuous current: 8 A, Plug-in connection
 
Rated control voltage: 230 V AC
Type: RCI484730
Order No.: 8870080000
Version:
RIDERSERIES RCI, Relay, No. of contacts: 2 CO contact with test button AgNi 90/10, Rated control voltage: 230 V AC, Continuous current: 8 A, Plug-in connection