Wave series

The externally supplied ACT20M…, ACT20P… , MAS RPS/RPSH and WAS/WAZ 4/5 signal converters/supply isolators for transmitting, isolating and converting standardised DC current signals are optionally available in widths of 6 mm (ACT20M…), 12.5 mm (WAS/WAZ4, ACT20P…) or 17.5 mm (WAS/WAZ5…).

The input and output circuits and the voltage supply are completely electrically isolated.
The input signal is converted into a DC current or voltage value.
WAVESERIES signal converters are optionally available with a limiting frequency of 10 Hz (WAS/ WAZ4) or 20 kHz (WAS/WAZ5) for fast signal processing.

The MAS/RPS/RPSH supply isolators can supply external 2-wire sensors (ACT20P 2-/3-wire sensors) and are optionally suitable for transmitting HART protocols (MAS RPSH, ACT20P).

The 24 VDC supply voltage can be cross-connected on the module side via the CH20M BUS PROFILE (ACT20M series) or using the ZQV4N (MAS) or ZQV 2.5N (WAS/WAZ) pluggable jumpers. International approvals such as ATEX zone 2, UL C1D2 and FM Div2 also enable use in explosive risk zones.




Products:

Order No.: 8445070000
Type: WAS4 CCC DC 0-20/0-20MA
Version:
Signal converter/insulator, Screw connection
 
Order No.: 8445010000
Type: WAS4 CCC DC 4-20/0-20MA
Version:
Signal converter/insulator, Screw connection
 
Order No.: 8444980000
Type: WAS4 CCC DC 4-20/4-20MA
Version:
Signal converter/insulator, Screw connection
 
Order No.: 8447020000
Type: WAS4 CVC DC 0-20/0-10V
Version:
Signal converter/insulator, Screw connection
 
Order No.: 8445040000
Type: WAS4 CVC DC 4-20/0-10V
Version:
Signal converter/insulator, Screw connection
 
Order No.: 8444990000
Type: WAZ4 CCC DC 4-20/4-20MA
Version:
Signal converter/insulator, Tension clamp connection
 
Order No.: 8445050000
Type: WAZ4 CVC DC 4-20/0-10V
Version:
Signal converter/insulator, Tension clamp connection
 
Order No.: 8540250000
Type: WAS5 CCC 0-20/4-20mA
Delivery status:
This article will no longer be available in the future.
Version:
Signal converter/insulator, Screw connection
 
Order No.: 8540180000
Type: WAS5 CCC 0-20/0-20mA
Delivery status:
This article will no longer be available in the future.
Version:
Signal converter/insulator, Screw connection
 
Order No.: 8540190000
Type: WAZ5 CCC 0-20/0-20mA
Version:
Signal converter/insulator, Tension clamp connection
 
Order No.: 8540200000
Type: WAS5 CCC 4-20/0-20MA
Delivery status:
This article will no longer be available in the future.
Version:
Signal converter/insulator, Screw connection
 
Order No.: 8540270000
Type: WAS5 CVC 0-20mA/0-10V
Delivery status:
This article will no longer be available in the future.
Version:
Signal converter/insulator, Screw connection
 
Order No.: 8540230000
Type: WAS5 CVC 4-20mA/0-10V
Version:
Signal converter/insulator, Screw connection
 
Order No.: 8447160000
Type: WAS5 CCC HF 0-20/0-20MA
Version:
Signal converter/insulator, Screw connection
 
Order No.: 8447220000
Type: WAS5 CVC HF 0-20/0-10V
Version:
Signal converter/insulator, Screw connection
 
Order No.: 8447280000
Type: WAS5 CVC HF 4-20/0-10V
Version:
Signal converter/insulator, Screw connection
 
Order No.: 8447170000
Type: WAZ5 CCC HF 0-20/0-20MA
Version:
Signal converter/insulator, Tension clamp connection