OMNIMATE component libraries
Complete component libraries for your PCB design software
Catalogue status: Jan 16, 2017
S2CD-THR 3.50/90
The new benchmark for component density: the virtual 0.875mm pitch - for 1mm² I/O connections

The only 4-row double level male connectors for standard IP20 sensor interfaces with 3.5 pitch

The S2L in a double pack - a standard has surpassed itself:
  • Each 3.5mm wide, 4 I/O contacts for 1mm² connection cross-section
  • Force-fit enclosure geometry guarantees maximum stability
  • Solder flange eliminates the need for a screw fastening

Less is more - basic advantages for your applications:
  • 75% space savings on the circuit board
  • Solder flange reduces process costs
  • Less mechanical load on the soldering points
  • More space for displays in the front panel, for example

A "small" contribution to greater competitiveness: additional features in the same installation space or a more compact device with the same range of functions.