ACT20M

The ACT20M-UI-AO universal signal isolating converter: with 6.1 mm width for recording, isolating and converting analogue current/voltage signals and 2/3/4-wire PT100 or TC temperature sensors.

The 3-way electrical isolation of 2.5 kV and an accuracy of up to 0.05% both help to ensure a high degree of process reliability.
The signal isolating converter gets power from a 24 VDC external power supply The feature set permits use in many applications around the world: a wide temperature range of -25°C (0°C) to +70°C and international approvals (cULus, ATEX Zone2, FM Div2, GL, DNV).


The power supply is simply snapped onto the CH20M DIN rail bus for fast and easy installation.
The power can be supplied using any ACT20M module (for up to 20 devices) or a separate ACT20 supply module (for up to 200 devices).

The ACT20M-UI-AO signal isolating converter can be configured with FDT/DTM software. The CBX200 USB interface is used to connect to the PC.  




Products:

Order No.: 1176030000
Type: ACT20M-UI-AO-S
Version:
Signal converter/insulator, Temperature converter, All-purpose, 2-/3-/4- wire RTD, Thermocouple, 3-way isolator, 24 V DC ± 30 %