Catalogue status: Apr 25, 2017
Size 2
The small and thin HA series can be used wherever space is limited.
The wire connection level is designed as a screw element. All screw connections are equipped with a wire protection spring (with the exception of size 1).

Pole count: 10
Rated current: 22 A
Rated voltage 250 V
Nominal voltage acc. to UL/CSA: 600 V AC/DC
Screw connection


Products:

Order No.: 1650620000
Type: HDC HA 10 FS
Version:
HDC insert, Female, 250 V, 16 A, No. of poles: 10, Screw connection, Size: 2
 
Order No.: 1650610000
Type: HDC HA 10 MS
Version:
HDC insert, Male, 250 V, 16 A, No. of poles: 10, Screw connection, Size: 2