Catalogue status: Apr 25, 2017
Size 2
The small and thin HA series can be used wherever space is limited.
The wire connection level is designed for crimp contacts. Thus practically no servicing is required. In addition, a secure and permanent connection is established which is resistant to vibrations.

Pole count: 10
Rated current: 22 A
Rated voltage 250 V
Nominal voltage acc. to UL/CSA: 600 V AC/DC
Tension clamp connection


Products:

Order No.: 1896780000
Type: HDC HA 10 FT
Version:
HDC insert, Female, 250 V, 16 A, No. of poles: 10, Tension clamp connection, Size: 2
 
Order No.: 1896790000
Type: HDC HA 10 MT
Version:
HDC insert, Male, 250 V, 16 A, No. of poles: 10, Tension clamp connection, Size: 2