English
Deutsch
Français
Italiano
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
www.weidmueller.com
  Product wizard  |   Help 
0
0
Quick access
Catalogue status: Apr 25, 2017
VSSC4 surge protection terminal for binary signals (12 V, 24 V, 48 V and 60 V)
Overvoltage coupling along the conductor path may disturb or destroy sensitive signal inputs. It is important to provide protection in the immediate vicinity of I&C devices. Weidmüller's broad product range for the I&C sector offers products in a 2-piece, pluggable design and modular terminals for tension clamp or screw connection. These products are suitable for both binary and analogue signals. Weidmüller also offers other designs with integrated components such as gas discharge tubes or varistors. VARITECTOR stands for flexible and variable surge protection by Weidmüller, tested according to product standard IEC61643-21. The VARITECTOR series can be used in applications according to IEC 61643-22 / VDE 0845-3 for classes C1, C2, C3 and D1. The VARITECTOR SPC, SSC and MCZ OVP product families optimally combine electrical and mechanical properties. Size and easy handling play an important role. This surge protection is suited for confined spaces in industrical and process automation as well as in building automation applications.


Products:

Type of connection: Slotted 0.8 x 4
Order No.: 1063840000
Type: VSSC4 SL 24VAC/DC 0.5A
Version:
Surge voltage arrester, 24 V, 34 V, 500 mA, IEC 61643-21
 
Type of connection: Slotted 0.8 x 4
Order No.: 1063830000
Type: VSSC4 SL 12VDC 0.5A
Version:
Surge voltage arrester, 12 V, 500 mA, IEC 61643-21
 
Type of connection: Slotted 0.8 x 4
Order No.: 1063860000
Type: VSSC4 SL 48VAC/DC 0.5A
Version:
Surge voltage arrester, 48 V, 68 V, 500 mA, IEC 61643-21
 
Type of connection: Slotted 0.8 x 4
Order No.: 1063870000
Type: VSSC4 SL 60VAC/DC 0.5A
Version:
Surge voltage arrester, 60 V, 85 V, 500 mA, IEC 61643-21