English
Deutsch
Français
Italiano
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
www.weidmueller.com
  Product wizard  |   Help 
0
0
Quick access
Catalogue status: Apr 25, 2017
Combi-module protects 24V supply voltage and a current loop
Combined protection of one current loop 0(4) ... 20 mA and 24 VDC supply voltage
  • Protects the 24 V power supply with type III arrester (IEC 61643-11)
  • Pluggable arrester, with interruption-free and impedance-neutral plug-in and pull-out
  • For use in accordance with installation standard IEC 62305 / IEC 61643-22 (D1, C1, C2 and C3)
  • Integrated PE foot safely discharges up to 20 kA (8/20 μs) and 2.5 kA (10/350 μs) to the PE


VARITECTOR SPC - overview of types
Combi-module - power and signal 1CL
More information

Products:

Order No.: 8951510000
Type: VSPC 1CL PW 24V
Version:
Surge voltage arrester, 24 V, 24 V, 10 A, IEC 61643-21