with LED and test button
Standard relays in the RIDERSERIES RCM
  • 4 CO contacts
  • Optionally AC or DC coils
  • with test button
  • Comes optionally with integrated status display
    and/or free-wheel diode



Products:

Rated control voltage:
Order No.: 8690180000
Type: RCM570L12
Rated control voltage: 12 V DC
Version:
RIDERSERIES RCM, Relay, No. of contacts: 4 CO contact with test button AgNi 90/10, Rated control voltage: 12 V DC, Continuous current: 6 A, Plug-in connection
 
Order No.: 8690220000
Type: RCM570L24
Rated control voltage: 24 V DC
Version:
RIDERSERIES RCM, Relay, No. of contacts: 4 CO contact with test button AgNi 90/10, Rated control voltage: 24 V DC, Continuous current: 6 A, Plug-in connection
 
Order No.: 8690230000
Type: RCM570L48
Rated control voltage: 48 V DC
Version:
RIDERSERIES RCM, Relay, No. of contacts: 4 CO contact with test button AgNi 90/10, Rated control voltage: 48 V DC, Continuous current: 6 A, Plug-in connection
 
Order No.: 8690240000
Type: RCM570M10
Rated control voltage: 110 V DC
Version:
RIDERSERIES RCM, Relay, No. of contacts: 4 CO contact with test button AgNi 90/10, Rated control voltage: 110 V DC, Continuous current: 6 A, Plug-in connection
 
Order No.: 8690100000
Type: RCM570R12
Rated control voltage: 12 V AC
Version:
RIDERSERIES RCM, Relay, No. of contacts: 4 CO contact with test button AgNi 90/10, Rated control voltage: 12 V AC, Continuous current: 6 A, Plug-in connection
 
Order No.: 8690120000
Type: RCM570R24
Rated control voltage: 24 V AC
Version:
RIDERSERIES RCM, Relay, No. of contacts: 4 CO contact with test button AgNi 90/10, Rated control voltage: 24 V AC, Continuous current: 6 A, Plug-in connection
 
Order No.: 8690130000
Type: RCM570R48
Rated control voltage: 48 V AC
Version:
RIDERSERIES RCM, Relay, No. of contacts: 4 CO contact with test button AgNi 90/10, Rated control voltage: 48 V AC, Continuous current: 6 A, Plug-in connection
 
Order No.: 8690150000
Type: RCM570S15
Rated control voltage: 115 V AC
Version:
RIDERSERIES RCM, Relay, No. of contacts: 4 CO contact with test button AgNi 90/10, Rated control voltage: 115 V AC, Continuous current: 6 A, Plug-in connection
 
Order No.: 8690160000
Type: RCM570T30
Rated control voltage: 230 V AC
Version:
RIDERSERIES RCM, Relay, No. of contacts: 4 CO contact with test button AgNi 90/10, Rated control voltage: 230 V AC, Continuous current: 6 A, Plug-in connection