English
Deutsch
Français
Italiano
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
www.weidmueller.com
  Product wizard  |   Help 
0
0
Quick access
Catalogue status: Apr 25, 2017
SSR - solid-state relay for 12.8 mm base
TERMSERIES accessories include:
  • Spare relay
  • Base
  • Partition plates
  • Cross-connections
  • Power-feed modules



Products:

Order No.: 1421450000
Type: SSR 10-32VDC/0-35VDC 5A
Rated control voltage: 10…32 V DC
Version:
TERMSERIES, solid-state relais, 1 NO contact (MOS-FET), Rated control voltage: 10…32 V DC , Rated switching voltage: 0…35 V DC, Continuous current: 5 A, Plug-in connection
 
Order No.: 1132290000
Type: SSR 24VDC/max.240VAC 1A
Rated control voltage: 10…32 V DC
Version:
TERMSERIES, solid-state relais, 1 NO contact (Triac (zero-cross switch)), Rated control voltage: 10…32 V DC , Rated switching voltage: 12...275 V AC, Continuous current: 1 A, Plug-in connection
 
Order No.: 1132310000
Type: SSR 24VDC/0-24VDC 3,5A
Rated control voltage: 10…32 V DC
Version:
TERMSERIES, solid-state relais, 1 NO contact (MOS-FET), Rated control voltage: 10…32 V DC , Rated switching voltage: 0…33 V DC, Continuous current: 3.5 A, Plug-in connection