English
Deutsch
Français
Italiano
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
www.weidmueller.com
  Product wizard  |   Help 
0
0
Quick access
Industrial Ethernet product-configurator
Catalogue status: Feb 10, 2017
Patch cable Cat.6 LSZH blue
Assembled IE cables, patch cable Cabinet Line, Cat. 6, LSZH, blue


Products:

Length:
Length: 0.2 m
Order No.: 1165900002
Type: IE-C6FP8LB0002M40M40-B
Version:
Patch cable, RJ45 IP 20, RJ45 IP 20, Cat.6A / Class EA (ISO/IEC 11801 2010), LSZH, 0.2 m
 
Length: 0.5 m
Order No.: 1165900005
Type: IE-C6FP8LB0005M40M40-B
Version:
Patch cable, RJ45 IP 20, RJ45 IP 20, Cat.6A / Class EA (ISO/IEC 11801 2010), LSZH, 0.5 m
 
Length: 1 m
Order No.: 1165900010
Type: IE-C6FP8LB0010M40M40-B
Version:
Patch cable, RJ45 IP 20, RJ45 IP 20, Cat.6A / Class EA (ISO/IEC 11801 2010), LSZH, 1 m
 
Length: 1.5 m
Order No.: 1165900015
Type: IE-C6FP8LB0015M40M40-B
Version:
Patch cable, RJ45 IP 20, RJ45 IP 20, Cat.6A / Class EA (ISO/IEC 11801 2010), LSZH, 1.5 m
 
Length: 2 m
Order No.: 1165900020
Type: IE-C6FP8LB0020M40M40-B
Version:
Patch cable, RJ45 IP 20, RJ45 IP 20, Cat.6A / Class EA (ISO/IEC 11801 2010), LSZH, 2 m
 
Length: 3 m
Order No.: 1165900030
Type: IE-C6FP8LB0030M40M40-B
Version:
Patch cable, RJ45 IP 20, RJ45 IP 20, Cat.6A / Class EA (ISO/IEC 11801 2010), LSZH, 3 m
 
Length: 5 m
Order No.: 1165900050
Type: IE-C6FP8LB0050M40M40-B
Version:
Patch cable, RJ45 IP 20, RJ45 IP 20, Cat.6A / Class EA (ISO/IEC 11801 2010), LSZH, 5 m
 
Length: 7.5 m
Order No.: 1165900075
Type: IE-C6FP8LB0075M40M40-B
Version:
Patch cable, RJ45 IP 20, RJ45 IP 20, Cat.6A / Class EA (ISO/IEC 11801 2010), LSZH, 7.5 m
 
Length: 10 m
Order No.: 1165900100
Type: IE-C6FP8LB0100M40M40-B
Version:
Patch cable, RJ45 IP 20, RJ45 IP 20, Cat.6A / Class EA (ISO/IEC 11801 2010), LSZH, 10 m
 
Length: 15 m
Order No.: 1165900150
Type: IE-C6FP8LB0150M40M40-B
Version:
Patch cable, RJ45 IP 20, RJ45 IP 20, Cat.6A / Class EA (ISO/IEC 11801 2010), LSZH, 15 m
 
Length: 20 m
Order No.: 1165900200
Type: IE-C6FP8LB0200M40M40-B
Version:
Patch cable, RJ45 IP 20, RJ45 IP 20, Cat.6A / Class EA (ISO/IEC 11801 2010), LSZH, 20 m
 
Length: 25 m
Order No.: 1165900250
Type: IE-C6FP8LB0250M40M40-B
Version:
Patch cable, RJ45 IP 20, RJ45 IP 20, Cat.6A / Class EA (ISO/IEC 11801 2010), LSZH, 25 m