English
Deutsch
Français
Italiano
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
www.weidmueller.com
  Product wizard  |   Help 
0
0
Quick access
Industrial Ethernet product-configurator
Catalogue status: Feb 10, 2017
Patch cable Cat.6 LSZH yellow
Assembled IE cables, patch cable Cabinet Line, Cat. 6, LSZH, yellow


Products:

Length:
Length: 0.2 m
Order No.: 1251580002
Type: IE-C6FP8LY0002M40M40-Y
Version:
Patch cable, RJ45 IP 20, RJ45 IP 20, Cat.6A / Class EA (ISO/IEC 11801 2010), LSZH, 0.2 m
 
Length: 0.5 m
Order No.: 1251580005
Type: IE-C6FP8LY0005M40M40-Y
Version:
Patch cable, RJ45 IP 20, RJ45 IP 20, Cat.6A / Class EA (ISO/IEC 11801 2010), LSZH, 0.5 m
 
Length: 1 m
Order No.: 1251580010
Type: IE-C6FP8LY0010M40M40-Y
Version:
Patch cable, RJ45 IP 20, RJ45 IP 20, Cat.6A / Class EA (ISO/IEC 11801 2010), LSZH, 1 m
 
Length: 1.5 m
Order No.: 1251580015
Type: IE-C6FP8LY0015M40M40-Y
Version:
Patch cable, RJ45 IP 20, RJ45 IP 20, Cat.6A / Class EA (ISO/IEC 11801 2010), LSZH, 1.5 m
 
Length: 2 m
Order No.: 1251580020
Type: IE-C6FP8LY0020M40M40-Y
Version:
Patch cable, RJ45 IP 20, RJ45 IP 20, Cat.6A / Class EA (ISO/IEC 11801 2010), LSZH, 2 m
 
Length: 3 m
Order No.: 1251580030
Type: IE-C6FP8LY0030M40M40-Y
Version:
Patch cable, RJ45 IP 20, RJ45 IP 20, Cat.6A / Class EA (ISO/IEC 11801 2010), LSZH, 3 m
 
Length: 5 m
Order No.: 1251580050
Type: IE-C6FP8LY0050M40M40-Y
Version:
Patch cable, RJ45 IP 20, RJ45 IP 20, Cat.6A / Class EA (ISO/IEC 11801 2010), LSZH, 5 m
 
Length: 10 m
Order No.: 1251580100
Type: IE-C6FP8LY0100M40M40-Y
Version:
Patch cable, RJ45 IP 20, RJ45 IP 20, Cat.6A / Class EA (ISO/IEC 11801 2010), LSZH, 10 m
 
Length: 15 m
Order No.: 1251580150
Type: IE-C6FP8LY0150M40M40-Y
Version:
Patch cable, RJ45 IP 20, RJ45 IP 20, Cat.6A / Class EA (ISO/IEC 11801 2010), LSZH, 15 m
 
Length: 20 m
Order No.: 1251580200
Type: IE-C6FP8LY0200M40M40-Y
Version:
Patch cable, RJ45 IP 20, RJ45 IP 20, Cat.6A / Class EA (ISO/IEC 11801 2010), LSZH, 20 m
 
Length: 25 m
Order No.: 1251580250
Type: IE-C6FP8LY0250M40M40-Y
Version:
Patch cable, RJ45 IP 20, RJ45 IP 20, Cat.6A / Class EA (ISO/IEC 11801 2010), LSZH, 25 m
 
Length: 30 m
Order No.: 1251580300
Type: IE-C6FP8LY0300M40M40-Y
Version:
Patch cable, RJ45 IP 20, RJ45 IP 20, Cat.6A / Class EA (ISO/IEC 11801 2010), LSZH, 30 m
 
Length: 50 m
Order No.: 1251580500
Type: IE-C6FP8LY0500M40M40-Y
Version:
Patch cable, RJ45 IP 20, RJ45 IP 20, Cat.6A / Class EA (ISO/IEC 11801 2010), LSZH, 50 m