English
Deutsch
Français
Italiano
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
www.weidmueller.com
  Product wizard  |   Help 
0
0
Quick access
Catalogue status: Apr 24, 2017
TRAK - for rail technology, gold contacts
The MCZ R relay couplers, with a width of only 6 mm, are the thinnest in their class.
They are distinguished by the following features:
  • Tension clamp connection
  • Integrated cross-connection in input/output.
    Clampable conductor cross-section is 0.5 to 1.5 mm²



Products:

Rated control voltage:
Order No.: 8790520000
Type: MCZ R 24VDC 1CO AU TRAK
Rated control voltage: 24 V DC +25 % / -30 %
Version:
MCZ-SERIES TRAK, Relay module, No. of contacts: 1 CO contact AgSnO 5µm Au, Rated control voltage: 24 V DC +25 % / -30 %, Continuous current: 6 A, Tension clamp connection
 
Order No.: 8790510000
Type: MCZ R 36VDC 1CO AU TRAK
Rated control voltage: 36 V DC +25 % / -30 %
Version:
MCZ-SERIES TRAK, Relay module, No. of contacts: 1 CO contact AgSnO 5µm Au, Rated control voltage: 36 V DC +25 % / -30 %, Continuous current: 6 A, Tension clamp connection
 
Order No.: 8790500000
Type: MCZ R 48...110VDC 1CO AU TRAK
Rated control voltage: 48 V…110 V DC +25 % / -30 %
Version:
MCZ-SERIES TRAK, Relay module, No. of contacts: 1 CO contact AgSnO 5µm Au, Rated control voltage: 48 V…110 V DC +25 % / -30 %, Continuous current: 6 A, Tension clamp connection