English
Deutsch
Français
Italiano
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
www.weidmueller.com
  Product wizard  |   Help 
0
0
Quick access
Catalogue status: Aug 11, 2017
with analogue and relay output, with display
The AR SERIES of signal isolating converters, with alarm function for process automation, provide a flexible interface between the sensor and the control system.


The output side features analogue standard signals and two relay outputs for limit monitoring. On the input side, parameters can be processed depending on the module.
This includes signal isolating converters for processing analogue signals such as current, voltage, temperature (PT100 and thermocouple sensors), frequency, conductivity, curve linearisation/characterisation, and additional math functions.



The process monitoring components from the AR SERIES come with a four-character, scalable LED display.
The scaling of the input parameters is done automatically. External passive sensors can be supplied directly via the input circuit of the signal isolating converter.

The user-friendly menus are easy and navigate and make it easy to configure the operating parameters.

The monitoring components are enclosed in a rugged rail-mountable
metal housing and feature complete isolation at 2 kV.



Products:

Order No.: 7940010489
Type: CLCAR
Version:
Process monitoring, -24...24 mA / -12...12 V
 
Order No.: 7940010232
Type: CNDAR
Version:
Process monitoring, 0 to 200 µS (0.1 µS resolution)
0 to 1000 / 5000 µS (1 µS resolution)
0 to 20 mS (0.01 mS resolution)
0 to 200 °C (0.1 °C resolution)
 
Order No.: 7940010195
Type: UCVAR
Version:
Process monitoring, -55...+55 mA / -55...+55 V
 
Order No.: 7940010184
Type: UHZAR
Version:
Process monitoring, 0...10 kHz
 
Order No.: 7940010250
Type: URTAR
Version:
Process monitoring, 2-/3-wire PT100. Ni120
 
Order No.: 7940012190
Type: UTCAR
Version:
Process monitoring, Thermocouple (type J,K,T,E,B,S,R) or mV signals
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
???Procat.Catalog.GroupFilter.ResetConfirm???