Catalogue status: Oct 6, 2017
Pin / pin RJ45
Compact
The new two-pole bus module is extremely compact and can accommodate both megabit and gigabit data inserts. It enables the connection of 2 Gigabit Cat 6A cables (10 gigabit) to one module.


Products:

Cable length:
Cable length: 0.5 m
Type: HDC XX5E01 MMSRJ45-0050
Order No.: 2450490050
 
Cable length: 1 m
Type: HDC XX5E01 MMSRJ45-0100
Order No.: 2450490100
 
Cable length: 1.5 m
Type: HDC XX5E01 MMSRJ45-0150
Order No.: 2450490150
 
Cable length: 3 m
Type: HDC XX5E01 MMSRJ45-0300
Order No.: 2450490300
 
Cable length: 5 m
Type: HDC XX5E01 MMSRJ45-0500
Order No.: 2450490500
 
Cable length: 0.5 m
Type: HDC XX5E02 MMSRJ45-0050
Order No.: 2503710050
 
Cable length: 1 m
Type: HDC XX5E02 MMSRJ45-0100
Order No.: 2503710100
 
Cable length: 3 m
Type: HDC XX5E02 MMSRJ45-0300
Order No.: 2503710300
 
Cable length: 5 m
Type: HDC XX5E02 MMSRJ45-0500
Order No.: 2503710500
 
Cable length: 15 m
Type: HDC XX5E02 MMSRJ45-1500
Order No.: 2503710150