English
Deutsch
Français
Italiano
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
www.weidmueller.com
  Product wizard  |   Help 
0
0
Quick access
Catalogue status: Jan 16, 2017
WAVE TTA

WAS/WAZ6 TTA is a universal signal converter and trip amplifier that can be configured on the PC. Combines the functions of isolation, transmission, linearisation and trip amplification in a single module.

These exceptional characteristics and outstanding configurability combine to make the TTA truly unique. 
The TTA functions with stability and precision under a wide range of voltages and ambient temperatures. It is compatible with all standard sensor types.
 

  • Universal input signals: temperature signals such as resistance thermometer, thermocouple, potentiometer, frequency transmitter, DC voltage signals and current signals
  • Loop-powered or passive input
  • Wide-range power supply: 18 – 264 V AC/DC
  • User-defined linearization
  • Inputs and outputs can be configured on PC
  • Combined analogue and relay output
  • Ambient temperature range: -40 °C …70 °C



The CBX200 USB interface is used to connect to the PC.
The WAS/WAZ6 TTA is also offered as an option with ATEX Zone 2 and UL C1D2 approvals.





Products:

Order No.: 8939670000
Type: WAS6 TTA
Version:
Signal converter/insulator, Limit value monitoring, Screw connection
 
Order No.: 8939680000
Type: WAZ6 TTA
Version:
Signal converter/insulator, Limit value monitoring, Tension clamp connection
 
Order No.: 8964310000
Type: WAS6 TTA EX
Version:
EX signal isolating converter, Limit value monitoring, Screw connection
 
Order No.: 8964320000
Type: WAZ6 TTA EX
Version:
EX signal isolating converter, Limit value monitoring, Tension clamp connection