English
Deutsch
Français
Italiano
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
www.weidmueller.com
  Product wizard  |   Help 
0
0
Quick access
Catalogue status: Apr 7, 2017
Surge protection with components, without alert contact
  • Optional monitoring function with status display and alert function for MOV components
  • Pluggable arrester with components, such as sparkover gaps (GDT), varistors (MOV) and suppressor diodes (TAZ)
  • Pluggable arrester, with no-interrupt and impedance-neutral plug-in and pull-out
  • Can be tested with the V-TEST testing device
  • Integrated PE foot, safely discharges up to 20 kA (8/20 μs) and 2.5 kA (10/350 μs) to PE



Products:

Order No.: 8924590000
Type: VSPC GDT 2CH 150Vac/230Vdc
Version:
Surge voltage arrester, 110 V, 150 V, 2 A, According to IEC61643-21
 
Order No.: 8924570000
Type: VSPC GDT 2CH 90V
Version:
Surge voltage arrester, 48 V, 68 V, 2 A, According to IEC61643-21
 
Order No.: 8924610000
Type: VSPC MOV 2CH 230V
Version:
Surge voltage arrester, 230 V, 230 V, 10 A, IEC 61643-21
 
Order No.: 8924600000
Type: VSPC MOV 2CH 24V
Version:
Surge voltage arrester, 24 V, 30 V, 10 A, IEC 61643-21
 
Order No.: 8924650000
Type: VSPC TAZ 4CH 24V
Version:
Surge voltage arrester, 24 V, 28 V, 10 A, According to IEC61643-21