Catalogue status: Aug 11, 2017
Pin / pin RJ45
Compact
The new two-pole bus module is extremely compact and can accommodate both megabit and gigabit data inserts. It enables the connection of 2 Gigabit Cat 6A cables (10 gigabit) to one module.


Products:

Cable length:
Order No.: 2451090050
Cable length: 0.5 m
Type: HDC XX6A01 MMSRJ45-0050
 
Order No.: 2451090100
Cable length: 1 m
Type: HDC XX6A01 MMSRJ45-0100
 
Order No.: 2451090150
Cable length: 1.5 m
Type: HDC XX6A01 MMSRJ45-0150
 
Order No.: 2451090300
Cable length: 3 m
Type: HDC XX6A01 MMSRJ45-0300
 
Order No.: 2451090500
Cable length: 5 m
Type: HDC XX6A01 MMSRJ45-0500
 
Order No.: 2503730050
Cable length: 0.5 m
Type: HDC XX6A02 MMSRJ45-0050
 
Order No.: 2503730100
Cable length: 1 m
Type: HDC XX6A02 MMSRJ45-0100
 
Order No.: 2503730150
Cable length: 1.5 m
Type: HDC XX6A02 MMSRJ45-0150
 
Order No.: 2503730300
Cable length: 3 m
Type: HDC XX6A02 MMSRJ45-0300
 
Order No.: 2503730500
Cable length: 5 m
Type: HDC XX6A02 MMSRJ45-0500
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
???Procat.Catalog.GroupFilter.ResetConfirm???