OMNIMATE component libraries
Complete component libraries for your PCB design software
Catalogue status: Feb 10, 2017
6 mm² (AWG 12) - Pitch 5.00 / 5.08 mm - LP 5.00 / 5.08
This PCB terminal provides connections for 32 A and 6 mm² conductor cross-section with proven clamping yoke connection at 5.00 and 5.08 mm pitch, conductor outlet direction in 90°, 135° and 180° design, with extensive auxiliary functions.

  • 0.20 - 6.0mm² (IEC) / 26 - 12 AWG (UL)
  • 500 V (IEC) / 300 V (UL)
  • 32 A (IEC) / 20 A (UL)