English
Deutsch
Français
Italiano
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
www.weidmueller.com
  Product wizard  |   Help 
0
0
Quick access
Catalogue status: Jan 12, 2018
With monitoring

The SCS 24 V DC P1SIL3DS M / MG3 safety relay should be used in areas where a functionally safe switch-off is required. The requirements of EN 61508, SIL 3 can be satisfied with this module.


  • With monitoring circuit
  • Wide-range input voltage in the monitoring circuit
  • Externally accessible fuse
  • TÜV certified "Safety Approved"
  • Optionally with G3 painting acc. to EN 60068-2-60



Products:

Type: SCS 24VDC P1SIL3DS M
Order No.: 1303760000
Version:
SAFESERIES, Safety relay,24 V DC ± 20%, 35 mA , Max. switching current, internal fuse : 5 A (refer to derating curve), SIL 3, DIN EN 61508
 
Type: SCS 24VDC P1SIL3DS MG3
Order No.: 1304040000
Version:
SAFESERIES, Safety relay,24 V DC ± 20%, 35 mA , Max. switching current, internal fuse : 5 A (refer to derating curve), SIL 3, DIN EN 61508