Our relay kits are particularly convenient to use.
The kits are delivered fully assembled and 100 % function-tested. This saves assembly time and reduces the number of parts required.
Assembled kit consisting of relay, base and retaining clip, incl. label
100% function-tested
100% control of the dielectric strength input - output
Optional: test button with coloured control voltage marking (AC coil:
red / DC coil: blue) and mechanical switch position indicator
Bright status LED (AC coil: red / DC coil: green)
Products:
Rated control voltage:
Rated control voltage:
12 V DC
Type:
DRIKIT 12VDC 2CO LD
Order No.:
2476810000
Delivery date on request
Version:
D-SERIES DRI, Relay module, No. of contacts: 2 CO contact AgNi, Rated control voltage: 12 V DC, Continuous current: 5 A, Screw connection
D-SERIES DRI, Relay module, No. of contacts: 2 CO contact with test button AgNi, Rated control voltage: 12 V DC, Continuous current: 5 A, Screw connection
D-SERIES DRI, Relay module, No. of contacts: 2 CO contact with test button AgNi, Rated control voltage: 24 V DC, Continuous current: 5 A, Screw connection
D-SERIES DRI, Relay module, No. of contacts: 2 CO contact with test button AgNi, Rated control voltage: 48 V DC, Continuous current: 5 A, Screw connection
D-SERIES DRI, Relay module, No. of contacts: 2 CO contact with test button AgNi, Rated control voltage: 110 V DC, Continuous current: 5 A, Screw connection
D-SERIES DRI, Relay module, No. of contacts: 2 CO contact with test button AgNi, Rated control voltage: 24 V AC, Continuous current: 5 A, Screw connection
D-SERIES DRI, Relay module, No. of contacts: 2 CO contact with test button AgNi, Rated control voltage: 115 V AC, Continuous current: 5 A, Screw connection
D-SERIES DRI, Relay module, No. of contacts: 2 CO contact with test button AgNi, Rated control voltage: 230 V AC, Continuous current: 5 A, Screw connection