Size 6
A heavy-duty connector consists of a connector insert and its protective housing. The insert is therefore the heart of the heavy-duty connector. It is responsible for electrical functioning. Connector inserts from Weidmüller are made from high-quality insulation materials, which allow secure transmission of high voltages in a tight space. Moreover, we use only a single type of plastic in our entire product line. This plastic is UL listed, and suitable for railway applications. This allows unlimited world-wide use of the RockStar® connector.


Products:

Order No.: 1528380000
Type: HDC HEEE 40 FC
Version:
HDC insert, Female, 500 V, 16 A, No. of poles: 40, Crimp connection, Size: 6
 
Order No.: 1528370000
Type: HDC HEEE 40 MC
Version:
HDC insert, Male, 500 V, 16 A, No. of poles: 40, Crimp connection, Size: 6