Catalogue status: Apr 21, 2017
Size 6
For the screw connection, the wire connection level is designed as a screw element. All screw connections are equipped with a wire protection spring (with the exception of size 1).

Number of poles: 16
Rated current: 16 A
Rated voltage: 500 V
Nominal voltage acc. to UL/CSA: 600 V AC/DC
Screw connection


Products:

Order No.: 1207700000
Type: HDC HE 16 FS
Version:
HDC insert, Female, 500 V, 16 A, No. of poles: 16, Screw connection, Size: 6
 
Order No.: 1207500000
Type: HDC HE 16 MS
Version:
HDC insert, Male, 500 V, 16 A, No. of poles: 16, Screw connection, Size: 6