English
Deutsch
Français
Italiano
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
www.weidmueller.com
  Product wizard  |   Help 
0
0
Quick access
Catalogue status: Aug 11, 2017
with test button
Standard relays in the RIDERSERIES RCM
  • 4 CO contacts
  • Optionally AC or DC coils
  • with test button
  • Comes optionally with integrated status display
    and/or free-wheel diode



Products:

Rated control voltage:
Order No.: 8074650000
Rated control voltage: 6 V DC
Type: RCM570006
Version:
RIDERSERIES RCM, Relay, No. of contacts: 4 CO contact with test button AgNi 90/10, Rated control voltage: 6 V DC, Continuous current: 6 A, Plug-in connection
 
Order No.: 8054360000
Rated control voltage: 12 V DC
Type: RCM570012
Version:
RIDERSERIES RCM, Relay, No. of contacts: 4 CO contact with test button AgNi 90/10, Rated control voltage: 12 V DC, Continuous current: 6 A, Plug-in connection
 
Order No.: 8690200000
Rated control voltage: 24 V DC
Type: RCM570024
Version:
RIDERSERIES RCM, Relay, No. of contacts: 4 CO contact with test button AgNi 90/10, Rated control voltage: 24 V DC, Continuous current: 6 A, Plug-in connection
 
Order No.: 8074670000
Rated control voltage: 48 V DC
Type: RCM570048
Version:
RIDERSERIES RCM, Relay, No. of contacts: 4 CO contact with test button AgNi 90/10, Rated control voltage: 48 V DC, Continuous current: 6 A, Plug-in connection
 
Order No.: 8074680000
Rated control voltage: 60 V DC
Type: RCM570060
Version:
RIDERSERIES RCM, Relay, No. of contacts: 4 CO contact with test button AgNi 90/10, Rated control voltage: 60 V DC, Continuous current: 6 A, Plug-in connection
 
Order No.: 8074700000
Rated control voltage: 110 V DC
Type: RCM570110
Version:
RIDERSERIES RCM, Relay, No. of contacts: 4 CO contact with test button AgNi 90/10, Rated control voltage: 110 V DC, Continuous current: 6 A, Plug-in connection
 
Order No.: 8636230000
Rated control voltage: 220 V DC
Type: RCM570220
Version:
RIDERSERIES RCM, Relay, No. of contacts: 4 CO contact with test button AgNi 90/10, Rated control voltage: 220 V DC, Continuous current: 6 A, Plug-in connection
 
Order No.: 8074760000
Rated control voltage: 12 V AC
Type: RCM570512
Version:
RIDERSERIES RCM, Relay, No. of contacts: 4 CO contact with test button AgNi 90/10, Rated control voltage: 12 V AC, Continuous current: 6 A, Plug-in connection
 
Order No.: 8690110000
Rated control voltage: 24 V AC
Type: RCM570524
Version:
RIDERSERIES RCM, Relay, No. of contacts: 4 CO contact with test button AgNi 90/10, Rated control voltage: 24 V AC, Continuous current: 6 A, Plug-in connection
 
Order No.: 1180900000
Rated control voltage: 48 V AC
Type: RCM570548
Version:
RIDERSERIES RCM, Relay, No. of contacts: 4 CO contact with test button AgNi 90/10, Rated control voltage: 48 V AC, Continuous current: 6 A, Plug-in connection
 
Order No.: 1180800000
Rated control voltage: 115 V AC
Type: RCM570615
Version:
RIDERSERIES RCM, Relay, No. of contacts: 4 CO contact with test button AgNi 90/10, Rated control voltage: 115 V AC, Continuous current: 6 A, Plug-in connection
 
Order No.: 1181100000
Rated control voltage: 230 V AC
Type: RCM570730
Version:
RIDERSERIES RCM, Relay, No. of contacts: 4 CO contact with test button AgNi 90/10, Rated control voltage: 230 V AC, Continuous current: 6 A, Plug-in connection
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
???Procat.Catalog.GroupFilter.ResetConfirm???