English
Deutsch
Français
Italiano
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
www.weidmueller.com
  Product wizard  |   Help 
0
0
Quick access
Catalogue status: Feb 24, 2017
3 to 33 V DC 4 A output versions
The TERMOPTO solid-state relay module is used in industrial applications where electrical isolation and signal conditioning without switching amplification is sufficient. The compact design in terminal-block format saves space on the terminal rail and offers the option of a pluggable cross-connection.
The option between 10 input voltages and 3 output voltages as well as screw or PUSH IN connection enables 60 versions for various applications.
The integrated protective circuit ensures sufficient protection in applications with ohmic as well as slightly inductive and capacitive loads. For purely inductive, capacitive or comparable loads with high switch-on and switch-off peaks, such as solenoid valves or filament lamps, ensure that the module is dimensioned appropriately or an additional safeguard is used.