OMNIMATE component libraries
Complete component libraries for your PCB design software
Catalogue status: May 19, 2017
Pitch 3.50 mm (0.138 inch) - Series BL/SL 3.50
Performance is relative: small pitch, large connection cross-section.

A perfect team: the plug-in circuit board connection system SL/BL 3.5 and signals or I/Os.

Outstanding performance and a relatively small width:
  • Large clamping range: between 0.20 and 1.5 mm² (IEC) / AWG 28 - 14
  • More than just extra-low voltages: up to 250 V (IEC) / 300 V (UL)
  • More than enough: up to 17 A (IEC) / 10 A (UL)
  • More than standard: 4 connection systems (tension clamp, clamping yoke, IDC, PUSH IN)
  • More than efficient: option of 100% integration in the reflow process

More differentiation with increased miniaturisation: our products and engineers are happy to help you.