OMNIMATE component libraries
Complete component libraries for your PCB design software
Catalogue status: Apr 25, 2017
3.50 mm pitch (0.138 inch) - B2CF/S2C and B2L/S2L - 2-row

The new generation of compact installations:
The established standard for connecting signals is leading the pack.

Maximum connection density in the smallest of spaces – the 2-row B2CF is the trend setter when connecting typical sensor cables of up to 1.5 mm² in the field. It bridges the gap between insufficient space and increased functionality.
The result is a connectivity solution for standard industrial cables in 1.75 pitch that is 30% smaller than a similar solution in 2.5 pitch – and which features 100% of the ruggedness found in the 3.5 mm pitch. 

Compact and safe:
A reliable wire connection method: No servicing required with PUSH IN
Safe male header: Finger-touch safe
A reliable connection for use under extreme conditions: Release latch
Future-proof: Halogen-free insulation materials
Reliable labelling: Large pin marker
Safe installation: Convenient coding


The main advantages for your application:
Efficiency – the highest density of components on the circuit board.
Suitable for industrial use – minumum size with maximum strength.
Process-optimised – automatic assembly and reflow soldering; rapid connections.
Easy to use – secure attachment and wire connect with no tools required.
Application-oriented: easy labelling and reliable coding despite compact dimensions.

Miniaturisation is more than just greater functional density in a smaller space:
every millimetre of reduced size means less space requirements and also less installation costs for the customer.