without test button and without LED
Standard relay within the RIDERSERIES RCI.

  • 2 CO contacts
  • optionally: AC or DC coils



Products:

Rated control voltage:
Order No.: 8869870000
Type: RCI424012
Rated control voltage: 12 V DC
Version:
RIDERSERIES RCI, Relay, No. of contacts: 2 CO contact AgNi 90/10, Rated control voltage: 12 V DC, Continuous current: 8 A, Plug-in connection
 
Order No.: 8869890000
Type: RCI424024
Rated control voltage: 24 V DC
Version:
RIDERSERIES RCI, Relay, No. of contacts: 2 CO contact AgNi 90/10, Rated control voltage: 24 V DC, Continuous current: 8 A, Plug-in connection
 
Order No.: 8869900000
Type: RCI424048
Rated control voltage: 48 V DC
Version:
RIDERSERIES RCI, Relay, No. of contacts: 2 CO contact AgNi 90/10, Rated control voltage: 48 V DC, Continuous current: 8 A, Plug-in connection
 
Order No.: 8869910000
Type: RCI424110
Rated control voltage: 110 V DC
Version:
RIDERSERIES RCI, Relay, No. of contacts: 2 CO contact AgNi 90/10, Rated control voltage: 110 V DC, Continuous current: 8 A, Plug-in connection
 
Order No.: 8869920000
Type: RCI424524
Rated control voltage: 24 V AC
Version:
RIDERSERIES RCI, Relay, No. of contacts: 2 CO contact AgNi 90/10, Rated control voltage: 24 V AC, Continuous current: 8 A, Plug-in connection
 
Order No.: 8869930000
Type: RCI424615
Rated control voltage: 115 V AC
Version:
RIDERSERIES RCI, Relay, No. of contacts: 2 CO contact AgNi 90/10, Rated control voltage: 115 V AC, Continuous current: 8 A, Plug-in connection
 
Order No.: 8869940000
Type: RCI424730
Rated control voltage: 230 V AC
Version:
RIDERSERIES RCI, Relay, No. of contacts: 2 CO contact AgNi 90/10, Rated control voltage: 230 V AC, Continuous current: 8 A, Plug-in connection