Size 4
The HDD series with machined crimp contacts is designed for high pole counts in tight spaces. Users save installation space with the smaller design, without having to limit the number of poles.
The wire connection level is designed as a crimp contact. The established crimp connection has been used as a standard for decades. Crimp contacts are not delivered with the inserts.

Number of poles: 42
Rated current: 10 A
Rated voltage: 250 V
Nominal voltage acc. to UL/CSA: 600 V AC/DC
Crimp connection


Products:

Order No.: 1651170000
Type: HDC HDD 42 MC
Version:
HDC insert, Male, 250 V, 10 A, No. of poles: 42, Crimp connection, Size: 4
 
Order No.: 1651180000
Type: HDC HDD 42 FC
Version:
HDC insert, Female, 250 V, 10 A, No. of poles: 42, Crimp connection, Size: 4