English
Deutsch
Français
Italiano
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
www.weidmueller.com
  Product wizard  |   Help 
0
0
Quick access
Catalogue status: Apr 25, 2017
VE - pre-assembled unit
Test interface for relay protection and automation equipment

Regular checks in high- and medium-voltage switching systems made simple

Overloads, ground faults and short circuits in high- and medium-voltage switching systems of power generator, transmission and distribution grid operators or in industrial use are detected by the installation of suitable protective equipment and tripped by circuit breakers. This protective equipment must be tested at regular intervals in order to detect and avoid any possible outages. To this end, our WIPRO test interface decouples the protective side from the mains side, thus enabling safe and simple testing and setting of the protective relays during operation.
  • Automatic short-circuit of current transformer on insertion of the test plug
  • Base unit suitable for TS35 and wall cut-out installation
  • Base unit with clamping-yoke or tension-clamp connection (2 base versions)
  • Test plug for cable lugs and Ø 4-mm safety test plug
  • Coded against incorrect insertion of the test plug
  • Innumerable coding possibilities
  • 2 test plug connection stages
  • Cross-connection option in the base unit
  • Cross-connection and longitudinal connection options in the test plug
  • Tamper-proof connections in the base unit
  • Custom configuration is possible for the base unit and the test plug
  • Modular product design (base unit: from 1 to 19 poles are possible)

Further standard variants available on request. Please contact us at WIPRO@weidmueller.de




Products:

Order No.: 1307010000
Type: WIPRO BASE 19 ZB
Version:
Base terminal