Interfaces with insulation for general solutions
Relay bases (RSM) with common positive and negative to be connected to PLC or other type of controllers. The interfaces are made up of groups of 4, 8 or 16 RCL relays (12.7 mm) or RSS (6.1 mm). The connection to the controller can be set up using pluggable connectors or using direct cabling with IEC 60603-13 connectors. Wide range of options:
  • 1 or 2 CO contacts with 16/8/6 A relays
  • Voltages from 5 to 230 V
  • Screw, tension clamp or PUSH IN connection
  • Compatible with Weidmüller's solid-state relays
The range of relays provides galvanic isolation between input/output as well as between the adjacent contacts on the relays. This enables the various voltages in the controllers and those required by the various field elements to be safely adapted.