English
Deutsch
Français
Italiano
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
www.weidmueller.com
  Product wizard 
0
0
Quick access
CP SNT 24W 15V 1.5A
         

Icon
Icon
Icon
 

General ordering data

Type CP SNT 24W 15V 1.5A
Order No. 9928890015
Version Power supply, switch-mode power supply unit, 15 V
GTIN (EAN) 4032248217540
Qty. 1 pc(s).
Availability Delivery date on request

Dimensions and weights

Width 52 mm
Width (inches) 2.047 inch
Height 90.5 mm
Height (inches) 3.563 inch
Depth 62.5 mm
Depth (inches) 2.461 inch
Weight 171.9 g
Net weight 171.9 g

Temperatures

Operating temperature, max. 50 °C
Operating temperature, min. -20 °C
Storage temperature, max. 85 °C
Storage temperature, min. -40 °C
Operating temperature -20 °C...50 °C
Storage temperature -40 °C...85 °C

Input

Connection system Screw connection
DC input voltage range 80...370 V DC
Input current 460 mA @ 115 V AC; 250 mA @ 230 V AC
Input current at 115 Vac 460 mA RMS ± 20%
Input current at 125 Vdc 235 mA ± 20%
Input current at 250 Vdc 120 mA ± 20%
Input frequency 50/ 60 Hz
Input fuse 2 A time-lag fuse (internal)
Input voltage (voltage mode input) 85...265 V AC, 120...300 V DC
Inrush Current Limitation Thermistor
Surge protection Varistor
Wire connection method Screw connection

output

Control at 10...100% load 0.5%
Control at input voltage 0.2%
Mains failure bridge-over time 35 ms @ 115 V AC / 160 ms @ 230 V AC
Max. capacitance at output 8000 µF
Max. residual ripple < 2 %
Output current 1.5 A
Output power 22.5 W
Output voltage 15 V
Output voltage type DC
Overload protection Surge current / thermal cut-out
Parallel connection option yes, max 2.
Surge protection Varistor
Wire connection method Screw connection

General data

Degree of efficiency at max. load 78%
EMC standards EN 61000-6 /-2, -3
Mounting position, installation notice horizontally, on terminal rail TS 35
Operating temperature -20 °C...50 °C
Protection degree IP20
Short-circuit protection Yes
Standards DIN EN 50178, DIN EN 60950, IEC950
Weight 171.9 g

Systemdaten

Output current 1.5 A

Insulation coordination

electrical isolation, I/O rail 4 kV
electrical isolation, input-earth 1.5 kV
electrical isolation, input-output 3 kV
electrical isolation, output-earth 0.5 kV

Connection data (input)

Connection system Screw connection

Approvals

Institute (CSA) icon
Certificate No. (CSA) 200039-1753861CB
Institute (cULus) icon
Certificate no. (cULus) E196651

Product information

Descriptive text ordering data The internal varistor found in a switch-mode power supply does not replace the necessary surge protection in a system.
Descriptive text technical data Derating loss: 33 % @ 60 °C The internal varistor found in a switch-mode power supply does not replace the need for surge protection within a system.

Downloads

Brochure/Catalogue
Engineering Data EPLAN, WSCAD

Classifications

ETIM 4.0 EC002541
ETIM 5.0 EC002541
ETIM 6.0 EC002540
eClass 6.2 27-04-90-04
eClass 7.1 27-04-90-04
eClass 8.1 27-04-90-04
eClass 9.0 27-04-07-03
eClass 9.1 27-04-07-01

Approvals

Approvals CE CSA CULUS EAC
ROHS Conform
UL File Number Search E196651

Related products