English
Deutsch
Français
Italiano
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
www.weidmueller.com
  Product wizard 
0
0
Quick access
CP SNT 24W 5V 2A
         

Icon
Icon
Icon
 

General ordering data

Type CP SNT 24W 5V 2A
Order No. 9928890005
Version Power supply, switch-mode power supply unit, 5 V
GTIN (EAN) 4032248217526
Qty. 1 pc(s).
Availability Stock article

Dimensions and weights

Width 52 mm
Width (inches) 2.047 inch
Height 90.5 mm
Height (inches) 3.563 inch
Depth 62.5 mm
Depth (inches) 2.461 inch
Weight 168.8 g
Net weight 168.8 g

Temperatures

Operating temperature, max. 50 °C
Operating temperature, min. -20 °C
Storage temperature, max. 85 °C
Storage temperature, min. -40 °C
Operating temperature -20 °C...50 °C
Storage temperature -40 °C...85 °C

Input

Connection system Screw connection
DC input voltage range 80...370 V DC
Input current 460 mA @ 115 V AC; 250 mA @ 230 V AC
Input current at 115 Vac 460 mA RMS ± 20%
Input current at 125 Vdc 235 mA ± 20%
Input current at 250 Vdc 120 mA ± 20%
Input frequency 50/ 60 Hz
Input fuse 2 A time-lag fuse (internal)
Input voltage (voltage mode input) 85...265 V AC, 120...300 V DC
Inrush Current Limitation Thermistor
Surge protection Varistor
Wire connection method Screw connection

output

Control at 10...100% load 0.5%
Control at input voltage 0.2%
Mains failure bridge-over time 35 ms @ 115 V AC / 160 ms @ 230 V AC
Max. capacitance at output 8000 µF
Max. residual ripple < 2 %
Output current 2 A
Output power 10 W
Output voltage 5 V
Output voltage type DC
Overload protection Surge current / thermal cut-out
Parallel connection option yes, max 2.
Surge protection Varistor
Wire connection method Screw connection

General data

Degree of efficiency at max. load 78%
EMC standards EN 61000-6 /-2, -3
Mounting position, installation notice horizontally, on terminal rail TS 35
Operating temperature -20 °C...50 °C
Protection degree IP20
Short-circuit protection Yes
Standards DIN EN 50178, DIN EN 60950, IEC950
Weight 168.8 g

Systemdaten

Output current 2 A

Insulation coordination

electrical isolation, I/O rail 4 kV
electrical isolation, input-earth 1.5 kV
electrical isolation, input-output 3 kV
electrical isolation, output-earth 0.5 kV

Connection data (input)

Connection system Screw connection

Approvals

Institute (CSA) icon
Certificate No. (CSA) 200039-1753861CB
Institute (cULus) icon
Certificate no. (cULus) E196651

Product information

Descriptive text ordering data The internal varistor found in a switch-mode power supply does not replace the necessary surge protection in a system.
Descriptive text technical data Derating loss: 33 % @ 60 °C The internal varistor found in a switch-mode power supply does not replace the need for surge protection within a system.

Downloads

Brochure/Catalogue
Engineering Data EPLAN, WSCAD

Classifications

ETIM 4.0 EC002541
ETIM 5.0 EC002541
ETIM 6.0 EC002540
eClass 6.2 27-04-90-04
eClass 7.1 27-04-90-04
eClass 8.1 27-04-90-04
eClass 9.0 27-04-07-03
eClass 9.1 27-04-07-01

Approvals

Approvals CE CSA CULUS EAC
ROHS Conform
UL File Number Search E196651

Related products