English
Deutsch
Français
Italiano
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
www.weidmueller.com
  Product wizard  |   Help 
0
0
Quick access
CP DCDC 50W 22-24V 2A
         

Icon
Icon
Icon
 

General ordering data

Type CP DCDC 50W 22-24V 2A
Order No. 9919371224
Version DC/DC converter, 16 V
GTIN (EAN) 4032248217816
Qty. 1 pc(s).

Dimensions and weights

Width 57 mm
Width (inches) 2.244 inch
Height 98 mm
Height (inches) 3.858 inch
Depth 131 mm
Depth (inches) 5.157 inch
Weight 454 g
Net weight 585 g

Temperatures

Humidity at operating temperature 20 to 85% RH
Humidity at storage temperature 20 to 90% RH without condensation
Operating temperature -10 °C...60 °C (Derating ab 50 °C)
Storage temperature -40 °C...85 °C

Input

Connection range AWG26-12 (0.1-4.0 mm²)
Connection system Screw connection
Input fuse internal
Input voltage (voltage mode input) 10…14 V DC, typ. 12V DC, ± 15%
Input voltage, max. 16 V
Input voltage, min. 10.2 V
Rated current 4.96 A
Wire connection method Screw connection

output

Connection range AWG26-12 (0.1-4.0 mm²)
Max. capacitance at output 10000 µF
Output current 2 A
Output power 44 W
Output voltage 20.5...29.5 V
Output voltage type DC
Overload behaviour Surge current cut-out with self-reset
Overload protection Surge current cut-out with self-reset
Parallel connection option yes, max 2.
Wire connection method Screw connection

General data

Building Width 57 mm
Building height 98 mm
Depth 131 mm
EMC standards IEC 61000-6 /-2
Low Voltage Directive 73/ 23/ EWG
Mounting position, installation notice Horizontal on TS35 mounting rail. 50 mm of clearance at top & bottom for air circ. Can mount side by side with no space in between., 50 mm clearance at top and bottom for free air circulation, mountable side by side without clearance
Operating temperature -10 °C...60 °C (Derating ab 50 °C)
Protection degree IP20
Short-circuit protection Yes
Standards DIN EN 50178, DIN EN 60950, IEC950
Status indication Green LED
Switching frequency 200 kHz
Weight 454 g

Insulation coordination

Humidity at operating temperature 20 to 85% RH
Humidity at storage temperature 20 to 90% RH without condensation
electrical isolation, I/O rail 4 kV
electrical isolation, input-earth 0.5 kV
electrical isolation, input-output 0.5 kV
electrical isolation, output-earth 0.5 kV

Connection data (input)

Connection system Screw connection

Signalling

Status indication Green LED

Approvals

Institute (CSA) icon
Certificate No. (CSA) 200039-1160016
Institute (cULus) icon
Certificate no. (cULus) E196651

Product information

Descriptive text accessories Bracket for wall mounting: 7920560000

Downloads

Engineering data EPLAN, WSCAD
Declaration of Conformity ECC1937_02_09.pdf

Classifications

ETIM 3.0 EC001039
ETIM 4.0 EC002541
ETIM 5.0 EC002541
ETIM 6.0 EC002540
UNSPSC 30-21-18-01
eClass 5.1 27-24-22-13
eClass 6.2 27-04-90-04
eClass 7.1 27-04-90-04
eClass 8.1 27-04-90-04
eClass 9.0 27-04-07-03
eClass 9.1 27-04-07-01

Approvals

Approvals CE CSA CSAEX CULUS EAC
ROHS Conform
UL File Number Search E196651

Related products

Order No.: 2001800000
Type: PRO DCDC 120W 24V 5A
Version:
DC/DC converter, 24 V
 
Order No.: 2001810000
Type: PRO DCDC 240W 24V 10A
Version:
DC/DC converter, 24 V
 
Order No.: 2001820000
Type: PRO DCDC 480W 24V 20A
Version:
DC/DC converter, 24 V