Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
SAIL-M12GM8G-4-20U
         

Icon
Icon
Icon
Icon
Icon
 

General ordering data

Version Sensor/actuator line, Connecting line, Number of poles : 4, pin, straight - socket, straight, Shielded: No
Order No. 9456662000
Type SAIL-M12GM8G-4-20U
GTIN (EAN) 4032248724567
Qty. 1 pc(s).
Delivery status Discontinued
Available until 2014-05-20

Dimensions and weights

Net weight 500 g

Environmental Product Compliance

REACH SVHC Lead 7439-92-1

Technical specifications for cable

Acceleration 5 m/s²
Bending cycles 12 Mio
Bending cycles at torsion > 5 Mio.
Bending radius, min., moving 10 x cable diameter
Bending radius, min., stationary 5 x cable diameter
Colour coding brown, white, blue, black
Configurable cable length No
Core cross-section 0.25 mm²
Core in accordance with UL AWM style 10493 (80 °C / 300 V)
Hydrolysis and microbe resistant Yes
LABS-free Yes
Length of torsion 1 m
Number of poles 4
Outer cladding in accordance with UL AWM style 20549 (80 °C / 300 V)
Outside diameter 4.4 mm ± 0.2 mm
Resistance to spread of flame In accordance with UL1581 UL / CUL FT2, in accordance with IEC 60332-2-2
Resistant to welding beads No
Shielded No
Speed 5 m/s
Welding spark resistance No

General technical data

Contact surface Gold-plated
Housing main material PUR
Insulation strength 108 Ω
Plugging cycles ≥ 100
Pollution severity 3
Protection degree IP69, IP65, IP66
Rated current 4 A
Temperature range of housing -25…+85 °C
Threaded ring material Brass, nickel-plated, Diecast zinc
Tightening torque M8: 0.5 - 0.6 Nm, M12: 0.8 - 1.2 Nm
Version pin, straight - socket, straight
jumpered No

Electrical properties

Insulation strength 108 Ω

Plug, left

Plug left M12, A-coded, IP69, male contact, straight, Plastic, unshielded

Plug, right

Contact surface Gold-plated
Housing main material PUR
Plug right M8, IP69, female contact, straight, Plastic, LED, unshielded
Plugging cycles ≥ 100

Downloads

Classifications

ETIM 6.0 EC001855
ETIM 7.0 EC001855
ETIM 8.0 EC001855
ETIM 9.0 EC001855
ECLASS 9.0 27-06-03-11
ECLASS 9.1 27-06-03-11
ECLASS 10.0 27-06-03-11
ECLASS 11.0 27-06-03-11
ECLASS 12.0 27-06-03-11
ECLASS 13.0 27-06-03-11

Approvals

ROHS Conform

Related products

Order No.: 9456660030
Type: SAIL-M12GM8G-4-0.3U
Version:
Sensor/actuator line, Connecting line, M12 / M8, Number of poles : 4, 0.3 m, pin, straight - socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 9456660090
Type: SAIL-M12GM8G-4-0.9U
Version:
Sensor/actuator line, Connecting line, M12 / M8, Number of poles : 4, 0.9 m, pin, straight - socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 9456660100
Type: SAIL-M12GM8G-4-1.0U
Version:
Sensor/actuator line, Connecting line, M12 / M8, Number of poles : 4, 1 m, pin, straight - socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 9456660150
Type: SAIL-M12GM8G-4-1.5U
Version:
Sensor/actuator line, Connecting line, M12 / M8, Number of poles : 4, 1.5 m, pin, straight - socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 9456661000
Type: SAIL-M12GM8G-4-10U
Version:
Sensor/actuator line, Connecting line, M12 / M8, Number of poles : 4, 10 m, pin, straight - socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 9456661150
Type: SAIL-M12GM8G-4-11.5U
Version:
Sensor/actuator line, Connecting line, M12 / M8, Number of poles : 4, 11.5 m, pin, straight - socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 9456661500
Type: SAIL-M12GM8G-4-15U
Version:
Sensor/actuator line, Connecting line, M12 / M8, Number of poles : 4, 15 m, pin, straight - socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 9456660200
Type: SAIL-M12GM8G-4-2.0U
Version:
Sensor/actuator line, Connecting line, M12 / M8, Number of poles : 4, 2 m, pin, straight - socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 9456660250
Type: SAIL-M12GM8G-4-2.5U
Version:
Sensor/actuator line, Connecting line, M12 / M8, Number of poles : 4, 2.5 m, pin, straight - socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 9456660300
Type: SAIL-M12GM8G-4-3.0U
Version:
Sensor/actuator line, Connecting line, M12 / M8, Number of poles : 4, 3 m, pin, straight - socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 9456660320
Type: SAIL-M12GM8G-4-3.2U
Version:
Sensor/actuator line, Connecting line, M12 / M8, Number of poles : 4, 3.2 m, pin, straight - socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 9456660330
Type: SAIL-M12GM8G-4-3.3U
Version:
Sensor/actuator line, Connecting line, M12 / M8, Number of poles : 4, 3.3 m, pin, straight - socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 9456660500
Type: SAIL-M12GM8G-4-5.0U
Version:
Sensor/actuator line, Connecting line, M12 / M8, Number of poles : 4, 5 m, pin, straight - socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 9456660940
Type: SAIL-M12GM8G-4-9.4U
Version:
Sensor/actuator line, Connecting line, M12 / M8, Number of poles : 4, 9.4 m, pin, straight - socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No