Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
CBX200 USB
         

Icon
 

General ordering data

Order No. 8978580000
Type CBX200 USB
GTIN (EAN) 4032248813759
Qty. 1 pc(s).

Dimensions and weights

Net weight 160 g

Temperatures

Storage temperature -25 °C...70 °C
Operating temperature -10 °C...50 °C
Humidity 10…90 %, no condensation

Probability of failure

SIL in compliance with IEC 61508 None

Environmental Product Compliance

REACH SVHC Lead 7439-92-1
SCIP d376a219-4a93-409c-bc47-15405f2d6751

Input

Input current ≤ 100 mA
Input resistance 22 kΩ
Input voltage 1.6…5.6 V
Type USB 2.0 (USB type A plug)

Output

Activation signal 9…15 V typ. 12 V / 4 mA
Level on interfaces 1.8…5.6 V (automatically adapted)
Load impedance current ≤ 300 Ω
Output voltage, note 3.3 V regulated
Type RS232 (4-pole 2.5-mm jack plug)

Insulation coordination

Insulation voltage 2.5 kV (input / output)

Connection data

Type of connection Screw connection

Important note

Product information CBX200 USB is a USB2.0/RS232 interface converter with galvanic insulation. It provides additional functions in terms of controllability and supply of connected RS232 devices. The CBX200 USB allows the configuration of the product family ACT20 and the signal converter WAVE TTA.

Downloads

Classifications

ETIM 6.0 EC001417
ETIM 7.0 EC001417
ETIM 8.0 EC001417
ETIM 9.0 EC001417
ECLASS 9.0 27-24-22-16
ECLASS 9.1 27-21-92-90
ECLASS 10.0 27-24-22-16
ECLASS 11.0 27-24-22-16
ECLASS 12.0 19-20-05-92
ECLASS 13.0 19-20-05-92

Approvals

Approvals CE
ROHS Conform

Related products

Order No.: 2907490000
Type: ADAPTER CBX200 - MINI USB