|
|
|
General ordering data |
|
Order No. |
8859980000 |
|
Type |
PU II 2 R 130V/40kA |
|
Version |
PU-Series, Surge protection, Low voltage, 120 V, with telecomm. contact |
|
GTIN (EAN) |
4032248583874 |
|
Qty. |
1 pc(s). |
|
|
Dimensions and weights |
|
Width |
36 mm |
|
Height |
97 mm |
|
Depth |
64 mm |
|
Net weight |
221 g |
|
|
Temperatures |
|
Operating temperature |
-40 °C...+70 °C |
|
Storage temperature |
-40 °C...+85 °C |
|
|
Discharge surge current of top part |
|
Limiting discharge current (8/20 µs) Imax |
40 kA |
|
Rated discharge current (8/20 µs) IN |
20 kA |
|
|
General data |
|
Colour |
Arrester red, Black |
|
Design |
Installation housing; 2TE |
|
Height with TS 35 |
63 mm |
|
Lightning arrester |
No |
|
Mounting rail |
TS 35, TS 35 x 15, TS 35 x 7.5 |
|
Optical function display |
green = OK; red = arrester is defective - replace |
|
Protection degree |
IP 20 |
|
Segment |
Power distribution |
|
|
Insulation coordination acc. to EN 50178 |
|
Pollution severity |
2 |
|
Surge voltage category |
III |
|
|
technical data |
|
Rated voltage (AC) |
130 V |
|
Rated voltage |
120 V |
|
Max. continuous voltage, Uc (AC) |
130 V |
|
Max. continuous voltage, Uc (DC) |
170 V |
|
Highest continuous voltage (AC) |
130 V |
|
Temporary surge voltage (over-voltage) - TOV |
150 V |
|
Limiting discharge current (8/20 µs) Imax |
40 kA |
|
Max. discharge surge current per path 8/20 µs (N-PE) |
40 kA |
|
Combined pulse UOC |
6 kV |
|
Rated discharge current (8/20 µs) IN |
20 kA |
|
Fuse, max. |
125 A gL |
|
Discharge current, nominal,per path, (8/20 µs) |
20 kA |
|
Discharge current, max. (8/20 µs) |
75 kA |
|
Protection level at 5kA (Up) |
< 500 V |
|
Protection level at In (Up) |
< 850 V |
|
Signalling contact |
250 V 1A 1CO |
|
Colour |
Arrester red, Black |
|
AC/DC/UC |
AC |
|
Requirements class, acc. to EN 61643-11 |
T2, T3 |
|
Requirements category acc. to IEC 61643-11 |
Type II, Type III |
|
Response time |
≤ 25 ns |
|
Cross-section |
25 mm² |
|
|
Connection data |
|
Clamping range, rated connection |
25 mm² |
|
Clamping range, rated connection, min. |
4 mm² |
|
Clamping range, rated connection, max. |
16 mm² |
|
Wire connection cross section, stranded, rated connection, min. |
4 mm² |
|
Wire connection cross section, stranded, rated connection, max. |
25 mm² |
|
Tightening torque, min. |
2.5 Nm |
|
Tightening torque, max. |
3 Nm |
|
Stripping length, rated connection |
15 mm |
|
Wire connection cross section, finely stranded, max. |
25 mm² |
|
|
Power protection Class III |
|
Combined pulse UOC |
6 kV |
|
Max. continuous voltage, Uc (AC) |
130 V |
|
Max. continuous voltage, Uc (DC) |
170 V |
|
Rated voltage (AC) |
130 V |
|
|
Connection data, remote alert |
|
Connection type [remote alert] |
pluggable |
|
Max. torque [remote alert] |
0.25 Nm |
|
Stripping length [remote alert] |
6 mm |
|
Cross-section for connected wire, solid core, min. [remote alert] |
0.2 mm² |
|
Cross-section for connected wire, solid core, max. [remote alert] |
1.5 mm² |
|
|
Classifications |
|
ETIM 3.0 |
EC000941 |
|
UNSPSC |
30-21-19-21 |
|
eClass 5.1 |
27-13-08-01 |
|
eClass 6.2 |
27-13-08-02 |
|
eClass 7.1 |
27-14-02-01 |
|
|
Approvals |
|
Approvals |
|
|
ROHS |
Conform |
|
|
Order No. |
8859980000 |
|
Type |
PU II 2 R 130V/40kA |
|
Version |
PU-Series, Surge protection, Low voltage, 120 V, with telecomm. contact |
|
GTIN (EAN) |
4032248583874 |
|
Qty. |
1 pc(s). |
|
Width |
36 mm |
|
Height |
97 mm |
|
Depth |
64 mm |
|
Net weight |
221 g |
|
Operating temperature |
-40 °C...+70 °C |
|
Storage temperature |
-40 °C...+85 °C |
|
Limiting discharge current (8/20 µs) Imax |
40 kA |
|
Rated discharge current (8/20 µs) IN |
20 kA |
|
Colour |
Arrester red, Black |
|
Design |
Installation housing; 2TE |
|
Height with TS 35 |
63 mm |
|
Lightning arrester |
No |
|
Mounting rail |
TS 35, TS 35 x 15, TS 35 x 7.5 |
|
Optical function display |
green = OK; red = arrester is defective - replace |
|
Protection degree |
IP 20 |
|
Segment |
Power distribution |
|
Pollution severity |
2 |
|
Surge voltage category |
III |
|
Rated voltage (AC) |
130 V |
|
Rated voltage |
120 V |
|
Max. continuous voltage, Uc (AC) |
130 V |
|
Max. continuous voltage, Uc (DC) |
170 V |
|
Highest continuous voltage (AC) |
130 V |
|
Temporary surge voltage (over-voltage) - TOV |
150 V |
|
Limiting discharge current (8/20 µs) Imax |
40 kA |
|
Max. discharge surge current per path 8/20 µs (N-PE) |
40 kA |
|
Combined pulse UOC |
6 kV |
|
Rated discharge current (8/20 µs) IN |
20 kA |
|
Fuse, max. |
125 A gL |
|
Discharge current, nominal,per path, (8/20 µs) |
20 kA |
|
Discharge current, max. (8/20 µs) |
75 kA |
|
Protection level at 5kA (Up) |
< 500 V |
|
Protection level at In (Up) |
< 850 V |
|
Signalling contact |
250 V 1A 1CO |
|
Colour |
Arrester red, Black |
|
AC/DC/UC |
AC |
|
Requirements class, acc. to EN 61643-11 |
T2, T3 |
|
Requirements category acc. to IEC 61643-11 |
Type II, Type III |
|
Response time |
≤ 25 ns |
|
Cross-section |
25 mm² |
|
Clamping range, rated connection |
25 mm² |
|
Clamping range, rated connection, min. |
4 mm² |
|
Clamping range, rated connection, max. |
16 mm² |
|
Wire connection cross section, stranded, rated connection, min. |
4 mm² |
|
Wire connection cross section, stranded, rated connection, max. |
25 mm² |
|
Tightening torque, min. |
2.5 Nm |
|
Tightening torque, max. |
3 Nm |
|
Stripping length, rated connection |
15 mm |
|
Wire connection cross section, finely stranded, max. |
25 mm² |
|
Combined pulse UOC |
6 kV |
|
Max. continuous voltage, Uc (AC) |
130 V |
|
Max. continuous voltage, Uc (DC) |
170 V |
|
Rated voltage (AC) |
130 V |
|
Connection type [remote alert] |
pluggable |
|
Max. torque [remote alert] |
0.25 Nm |
|
Stripping length [remote alert] |
6 mm |
|
Cross-section for connected wire, solid core, min. [remote alert] |
0.2 mm² |
|
Cross-section for connected wire, solid core, max. [remote alert] |
1.5 mm² |
|
ETIM 3.0 |
EC000941 |
|
UNSPSC |
30-21-19-21 |
|
eClass 5.1 |
27-13-08-01 |
|
eClass 6.2 |
27-13-08-02 |
|
eClass 7.1 |
27-14-02-01 |
|
Approvals |
|
|
ROHS |
Conform |
|
|